• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

HCV-E-STL - Column level indicators -with MIN level electrical sensor and temperature electrical probe

HCV-E-STL - Column level indicators -with MIN level electrical sensor and temperature electrical probe

In addition to the visual control, HCV-E-STL column level indicator generates an electric signal when the oil level drops to a minimum and an analogic electric signal of the oil temperature.
Ultrasound welding to guarantee a perfect seal.
Thanks to the side output of the connector, HCV-E-STL level indicator allows to minimise the level of intervention of the sensor.
Maximum fluid level visibility even from side positions.
Lens effect for a better visibility of the fluid level.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11117
11118
11127
11128
Part NumberStandard Unit PriceVolume DiscountShipping Days?e f f' Wheel base L Description

153.15 €

Same day

Stock

97127127127153HCV.127-E-STL-NO-M12

153.15 €

Same day

Stock

97127127127153HCV.127-E-STL-NC-M12

156.52 €

Same day

Stock

224254254254280HCV.254-E-STL-NO-M12

156.52 €

Same day

Stock

224254254254280HCV.254-E-STL-NC-M12

Loading...

  1. 1

Basic information

A 20 B 19.5 C 30.5
d M12 d' 12.5 H 55
l 50 l1 30 m 13
s 63 torque 1 12 Material Technopolymer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support