HCX. - Column level indicators -Technopolymer (Part Numbers - CAD Download)

HCX. - Column level indicators -Technopolymer
  • Volume Discount
Column level indicators with or without built-in thermometer in transparent polyamide-based technopolymer, polished zinc-plated steel screws, nuts and washers, NBR synthetic rubber O-ring packing rings and white lacquered aluminium contrast screen housed in the special external rear seat therefore not in direct contact with the fluid.
High resistance to shocks, solvents, oils with additives, aliphatic and aromatic hydrocarbons, petrol, naphtha, phosphoric esters.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11351
11357-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
A B C d d' Diameter e f' L m torque 1 r Thermometer scale °F Thermometer scale °C Description

22.07 €

1 Available 5 Days 127231831M1212.5M1280127161231217--HCX.127-M12

30.49 €

1 Available Same day

Stock

127231831M1212.5M128012716123121732÷2100÷100HCX.127/T-M12

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support