Manufacturer part number: 11347
Brand: ELESA
Price: 24.40 €
Delivery time: Same day
f: 76 mm
A: 22
B: 16
C: 27
d: M10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11347
Part Number
|
---|
11347 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | A | B | C | d | d' | Diameter | e | f' | L | m | r | Thermometer scale °F | Thermometer scale °C | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.40 € | 1 | Available |
Same day
Stock | 76 | 22 | 16 | 27 | M10 | 10.5 | M10 | 40 | 76 | 107 | 18 | 15.5 | 68÷210 | 20÷100 | HCX.76/T-AR-M10 |
Loading...
Material | Technopolymer | torque 1 | 8 |
---|
This page is HCX-AR - Column level indicators -for use with fluids containing alcohol technopolymer, part number 11347.
You can find the detail information about specifications and dimensions on part number 11347.
Configure
Stock
Basic Attributes
Type
f(mm)
A
B
C
d
d'
Diameter
e
f'
L
m
r
Thermometer scale °F
Thermometer scale °C
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11342 |
11352 |
11357 |
11362-R |
11367 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | A | B | C | d | d' | Diameter | e | f' | L | m | r | Thermometer scale °F | Thermometer scale °C | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.09 € | 1 | Available | 4 Days | 76 | 22 | 16 | 27 | M10 | 10.5 | M10 | 40 | 76 | 107 | 18 | 15.5 | - | - | HCX.76-AR-M10 | |
23.85 € | 1 | Available | 5 Days | 127 | 23 | 18 | 31 | M12 | 12.5 | M12 | 80 | 127 | 161 | 23 | 17 | - | - | HCX.127-AR-M12 | |
28.78 € | 1 | Available |
Same day
Stock | 127 | 23 | 18 | 31 | M12 | 12.5 | M12 | 80 | 127 | 161 | 23 | 17 | 32÷210 | 0÷100 | HCX.127/T-AR-M12 | |
53.75 € | 1 | Available |
Same day
Stock | 254 | 21 | 18 | 35 | M12 | 12.5 | M12 | 203 | 254 | 291 | 26 | 18.5 | - | - | HCX.254-AR-M12 | |
55.77 € | 1 | Available |
Same day
Stock | 254 | 21 | 18 | 35 | M12 | 12.5 | M12 | 203 | 254 | 291 | 26 | 18.5 | 32÷210 | 0÷100 | HCX.254/T-AR-M12 |