Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
11362-R |
11367 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | A | B | C | d | d' | Diameter | e | f' | L | m | r | Thermometer scale °F | Thermometer scale °C | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.75 € | 1 | Available |
Same day
Stock | 254 | 21 | 18 | 35 | M12 | 12.5 | M12 | 203 | 254 | 291 | 26 | 18.5 | - | - | HCX.254-AR-M12 | |
55.77 € | 1 | Available |
Same day
Stock | 254 | 21 | 18 | 35 | M12 | 12.5 | M12 | 203 | 254 | 291 | 26 | 18.5 | 32÷210 | 0÷100 | HCX.254/T-AR-M12 |
Loading...
Material | Technopolymer | torque 1 | 8 |
---|
Configure
Stock
Basic Attributes
Thermometer scale °F
Thermometer scale °C
Type
f(mm)
A
B
C
d
d'
Diameter
e
f'
L
m
r
Filter by CAD data type
Filter by standard shipping days
Optional Attributes