Manufacturer part number: 11365
Brand: ELESA
Price: 78.61 €
Delivery time: 4 Days
f: 254 mm
A: 21
B: 18
C: 35
d: M12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11365
Part Number
|
---|
11365 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | A | B | C | d | d' | Diameter | e | f' | L | m | Material | r | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.61 € | 1 | Available | 4 Days | 254 | 21 | 18 | 35 | M12 | 12.5 | M12 | 203 | 254 | 291 | 26 | Stainless steel | 18.5 | HCX.254-BW-SST-M12 |
Loading...
torque 1 | 8 | High performing lines | Inox |
---|
This page is HCX-BW-SST - Column level indicators -for hot water technopolymer, part number 11365.
You can find the detail information about specifications and dimensions on part number 11365.
Configure
Basic Attributes
Type
f(mm)
A
B
C
d
d'
Diameter
e
f'
L
m
Material
r
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11345 |
11355 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | A | B | C | d | d' | Diameter | e | f' | L | m | Material | r | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.00 € | 1 | Available |
Same day
Stock | 76 | 22 | 16 | 27 | M10 | 10.5 | M10 | 40 | 76 | 107 | 18 | Stainless steel | 15.5 | HCX.76-BW-SST-M10 | |
50.62 € | 1 | Available | 4 Days | 127 | 23 | 18 | 31 | M12 | 12.5 | M12 | 80 | 127 | 161 | 23 | Technopolymer | 17 | HCX.127-BW-SST-M12 |