HCX-E - Column level indicators -with MIN level electrical sensor technopolymer

HCX-E - Column level indicators -with MIN level electrical sensor technopolymer
  • Volume Discount
Column level indicators with MIN level electrical sensor in transparent polyamide-based technopolymer, screws, nuts and washers in polished zinc-plated steel, step-shaped O-ring packing rings in NBR synthetic rubber, float in technopolymer, bracket with watertight sensors in glass fibre reinforced polyamide-based technopolymer, adjustable connector and white lacquered aluminium contrast screen.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11145
11146
11181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
C e f' H L Description

93.28 €

1 Available Same day

Stock

2543122825425328HCX.254-E-NO-M12

122.67 €

1 Available Same day

Stock

2543122825425328HCX.254-E-NC-M12

95.50 €

1 Available Same day

Stock

1273210112726202HCX.127-E-NO-M12

Loading...

  1. 1

Basic information

A 23 B 20 d M12
d' 12.5 Diameter M12 l 50
l1 40 m 25 Material Technopolymer
torque 1 12 r 13 r1 32.5

Tech Support