HCX-P - Column level indicators -technopolymer with zinc alloy protection frame

HCX-P - Column level indicators -technopolymer with zinc alloy protection frame
  • Volume Discount
Column level indicators with or without built-in thermometer in transparent polyamide-based technopolymer, zinc-alloy, sandblasted and treated finish protection frame. Step-shaped for the seal on the reservoir walls and NBR synthetic rubber O-ring screw underhead. White lacquered aluminium contrast screen.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11371
11376-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description

33.40 €

1 Available Same day

Stock

HCX.127-P-M12

40.26 €

1 Available Same day

Stock

HCX.127/T-P-M12

Loading...

  1. 1

Basic information

f(mm) 127 A 22 B 25
C 39 d M12 d' 12.5
Diameter M12 e 80 f' 127
h 12 L 169 l 103
m 23 Material Technopolymer torque 1 12
r 21

Tech Support