Ultrasound welding to guarantee a perfect seal.
Lens effect for a better visibility of the fluid level and temperature.
Special openings in the protection frame provide maximum fluid level visibility even from side positions.
All shocks are absorbed by the frame that transmits them directly onto the wall of the reservoir.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11360
Part Number |
---|
11360 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | f (mm) | A | B | C | d | d' | Diameter | e | f' | h | L | l | m | Material | torque 1 | r | Thermometer scale °F | Thermometer scale °C | High performing lines | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.55 € | Available |
Same day
Stock | 254 | 21 | 21.5 | 44.5 | M12 | 12.5 | M12 | 203 | 254 | 18 | 301 | 218 | 26 | Stainless steel | 12 | 23.5 | - | - | Inox | HCX-PT-SST - HCX/T-PT-SST | HCX.254-PT-SST-M12 |
Loading...
This page is HCX-PT - Column level indicators -with SUPER-technopolymer protection frame, part number 11360.
You can find the detail information about specifications and dimensions on part number 11360.
Part Number |
---|
111379 |
11332 |
11334 |
11369 |
11370 |
11372 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | f (mm) | A | B | C | d | d' | Diameter | e | f' | h | L | l | m | Material | torque 1 | r | Thermometer scale °F | Thermometer scale °C | High performing lines | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.52 € | Available |
Same day
Stock | 254 | 21 | 21.5 | 44.5 | M12 | 12.5 | M12 | 203 | 254 | 18 | 301 | 218 | 26 | Technopolymer | 6 | 23.5 | 32÷210 | 0÷100 | SUPER-Technopolymer | HCX-PT-VT - HCX/T-PT-VT | HCX.254/T-PT-VT-M12 | |
23.43 € | Available |
Same day
Stock | 76 | 20 | 19 | 35.5 | M10 | 10.5 | M10 | 40 | 76 | 13.5 | 115 | 49 | 18 | Technopolymer | 12 | 19.5 | - | - | SUPER-Technopolymer | HCX-PT - HCX/T-PT | HCX.76-PT-M10 | |
48.98 € | Available |
Same day
Stock | 76 | 20 | 19 | 35.5 | M10 | 10.5 | M10 | 40 | 76 | 13.5 | 115 | 49 | 18 | Technopolymer | 12 | 19.5 | - | - | Inox | HCX-PT-SST - HCX/T-PT-SST | HCX.76-PT-SST-M10 | |
63.23 € | Available |
Same day
Stock | 254 | 21 | 21.5 | 44.5 | M12 | 12.5 | M12 | 203 | 254 | 18 | 301 | 218 | 26 | Technopolymer | 12 | 23.5 | 32÷210 | 0÷100 | SUPER-Technopolymer | HCX-PT - HCX/T-PT | HCX.254/T-PT-M12 | |
93.80 € | Available |
Same day
Stock | 254 | 21 | 21.5 | 44.5 | M12 | 12.5 | M12 | 203 | 254 | 18 | 301 | 218 | 26 | Stainless steel | 12 | 23.5 | 32÷210 | 0÷100 | SUPER-Technopolymer | HCX-PT-SST - HCX/T-PT-SST | HCX.254/T-PT-SST-M12 | |
28.26 € | Available |
Same day
Stock | 127 | 22 | 21 | 39 | M12 | 12.5 | M12 | 80 | 127 | 15 | 169 | 96 | 23 | Technopolymer | 12 | 21 | - | - | SUPER-Technopolymer | HCX-PT - HCX/T-PT | HCX.127-PT-M12 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.