• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

HCX-ST - Column level indicators -with MAX temperature electrical sensor technopolymer

HCX-ST - Column level indicators -with MAX temperature electrical sensor technopolymer
  • Volume Discount
Column level indicators with MAX temperature electrical sensor in transparent polyamide-based technopolymer, screws, nuts and washers in polished zinc-plated steel, step-shaped O-ring packing rings in NBR synthetic rubber, float in technopolymer, bracket with watertight sensors in glass fibre reinforced polyamide-based technopolymer, adjustable connector and white lacquered aluminium contrast screen.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11161
11162
11171
11172
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
A C e f' L m torque 1 r r1 Description

154.44 €

1 Available Same day

Stock

12723318012718723121726HCX.127-ST-NO-M12

154.44 €

1 Available Same day

Stock

12723318012718723121726HCX.127-ST-NC-M12

173.56 €

1 Available Same day

Stock

2542135203254315261018.524HCX.254-ST-NO-M12

173.56 €

1 Available Same day

Stock

2542135203254315261018.524HCX.254-ST-NC-M12

Loading...

  1. 1

Basic information

B 18 d M12 d' 12.5
Diameter M12 H 27 h1 21
h2 54 Material Technopolymer s 22

Tech Support