Highly versatile, these rapid levels allow to define both the most accurate set point required by simply disassembling the dipstick float and cutting the dipstick exactly where needed, and the kind of operation required, with normally open (NO) or normally closed (NC) contact in presence of liquid, by loosening the fastening nut on the opposite end of the dipstick and positioning the inner magnet according to specific requirements (refer to the adhesive label).
The magnet is generally supplied with normally open (NO) contact in presence of liquid.
Free from magnetic parts, the float is integral to the dipstick making this level indicator ideal for use in tanks containing dirty liquids, water, oil, coolant oil, also with iron metal parts or foams. Moreover, the operation is independent of the fluid electrical conductivity.
To ensure utmost safety, the electrical components are separated from the tank and perfectly sealed by means of ultrasound welding.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
111271 |
111273 |
111276 |
111278 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | d1 (Ø) | B | d | Diameter | L max | L min | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|
68.58 € | Available |
Same day
Stock | 23 | 50 | G 3/4 | G 3/4 | 250 | 75 | HFLT-ER | HFLT-ER-3/4 | |
68.58 € | Available |
Same day
Stock | 30 | 60 | G 1 | G 1 | 360 | 85 | HFLT-ER | HFLT-ER-1 | |
74.29 € | Available |
Same day
Stock | 23 | 50 | G 3/4 | G 3/4 | 250 | 75 | HFLT-EF | HFLT-EF-3/4 | |
74.29 € | Available |
Same day
Stock | 30 | 60 | G 1 | G 1 | 360 | 85 | HFLT-EF | HFLT-EF-1 |
Loading...
Material | Technopolymer |
---|
ELESA
Standard Price : 46.43 €
Shipping Days: Same day
GANTER
Standard Price : 7.24 €
Shipping Days: Same day
GANTER
Standard Price : 9.58 €
Shipping Days: Same day
ELESA
Standard Price : 2.73 €
Shipping Days: Same day
GANTER
Standard Price : 11.04 €
Shipping Days: Same day
GANTER
Standard Price : 9.24 €
Shipping Days: Same day
ELESA
Standard Price : 50.72 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.