Manufacturer part number: 14461
Brand: ELESA
Price: 3.74 €
Delivery time: Same day
d1 (G): G1/2
A: 10
B: 8.5
Color-finish accessory code: C9
D: 28
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
14461
Code | Description | Code | Description | d1 | A | B | D | d | s | Tightening torque [Nm] | Weight |
14441 | HGFT.10-3/8 C9 | 14444 | HGFT.10-3/8 C6 | G 3/8 | 8 | 7 | 24 | 11 | 22 | 4÷8 | 4 |
14461 | HGFT.13-1/2 C9 | 14464 | HGFT.13-1/2 C6 | G 1/2 | 10 | 8.5 | 28 | 14.5 | 24 | 6÷8 | 6 |
14481 | HGFT.16-3/4 C9 | 14484 | HGFT.16-3/4 C6 | G 3/4 | 9.5 | 8.5 | 35 | 18 | 32 | 8÷10 | 10 |
14521 | HGFT.21-1 C9 | 14524 | HGFT.21-1 C6 | G 1 | 11 | 9.5 | 42.5 | 23 | 38 | 10÷12 | 15 |
14541 | HGFT.25-1¼ C9 | 14544 | HGFT.25-1¼ C6 | G1 1/4 | 11 | 9 | 50 | 30 | 46 | 12÷15 | 30 |
14561 | HGFT.40-2 C9 | 14564 | HGFT.40-2 C6 | G 2 | 12 | 11 | 68 | 40 | 62 | 12÷15 | 60 |
Code | Description | d1 | A | B | D | d | s | Tightening torque [Nm] | Weight |
14446 | HGFT.10/SL-3/8 | G 3/8 | 8 | 7 | 24 | 11 | 22 | 4÷8 | 3 |
14466 | HGFT.13/SL-1/2 | G 1/2 | 10 | 8.5 | 28 | 14.5 | 24 | 6÷8 | 5 |
14486 | HGFT.16/SL-3/4 | G 3/4 | 9.5 | 8.5 | 35 | 18 | 32 | 8÷10 | 9 |
14526 | HGFT.21/SL-1 | G 1 | 11 | 9.5 | 42.5 | 23 | 38 | 10÷12 | 14 |
14546 | HGFT.25/SL-1¼ | G1 1/4 | 11 | 9 | 50 | 30 | 46 | 12÷15 | 29 |
14566 | HGFT.40/SL-2 | G 2 | 12 | 11 | 68 | 40 | 62 | 12÷15 | 59 |
Part Number
|
---|
14461 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d1 (G) | A | B | Color-finish accessory code | D | d | Diameter | Tightening torque unit | s | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.74 € | 1 | Available |
Same day
Stock | G1/2 | 10 | 8.5 | C9 | 28 | 14.5 | G 1/2 | 6÷8 | 24 | HGFT. | HGFT.13-1/2 C9 |
Loading...
Material | Technopolymer |
---|
This page is HGFT. - Oil level indicators -Technopolymer, part number 14461.
You can find the detail information about specifications and dimensions on part number 14461.
Configure
Stock
Basic Attributes
Type
d1 (G)
A
B
Color-finish accessory code
D
d
Diameter
Tightening torque unit
s
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
14441 |
14444 |
14446 |
14464 |
14466 |
14481 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d1 (G) | A | B | Color-finish accessory code | D | d | Diameter | Tightening torque unit | s | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.92 € | 1 | Available |
Same day
Stock | G3/8 | 8 | 7 | C9 | 24 | 11 | G 3/8 | 4÷8 | 22 | HGFT. | HGFT.10-3/8 C9 | |
4.38 € | 1 | Available |
Same day
Stock | G3/8 | 8 | 7 | C6 | 24 | 11 | G 3/8 | 4÷8 | 22 | HGFT. | HGFT.10-3/8 C6 | |
3.61 € | 1 | Available |
Same day
Stock | G3/8 | 8 | 7 | - | 24 | 11 | G 3/8 | 4÷8 | 22 | HGFT/SL | HGFT.10/SL-3/8 | |
4.07 € | 1 | Available |
Same day
Stock | G1/2 | 10 | 8.5 | C6 | 28 | 14.5 | G 1/2 | 6÷8 | 24 | HGFT. | HGFT.13-1/2 C6 | |
3.41 € | 1 | Available |
Same day
Stock | G1/2 | 10 | 8.5 | - | 28 | 14.5 | G 1/2 | 6÷8 | 24 | HGFT/SL | HGFT.13/SL-1/2 | |
4.29 € | 1 | Available |
Same day
Stock | G3/4 | 9.5 | 8.5 | C9 | 35 | 18 | G 3/4 | 8÷10 | 32 | HGFT. | HGFT.16-3/4 C9 |