HVF. - Visual flow indicators -Technopolymer ends (Part Numbers - CAD Download)

HVF. - Visual flow indicators -Technopolymer ends
  • Volume Discount
Visual flow indicators with black polypropylene-based technopolymer end flanges, red polypropylene-based technopolymer axis and rotor propeller, borosilicate glass tubular sight glass, AISI 316L stainless steel tie rods, AISI 316 stainless steel or brass bushings and packing rings in NBR synthetic rubber or FKM.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
111301
111302
111311
111312
111321
111322
111331
111332
111341
111342
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B D d delta pressure bar H h1 L max volumetric flow rate pressure bar s Volumetric flow rate 41÷150 cSt Volumetric flow rate 0÷40 cSt Volumetric flow rate l/min H2O High performing lines Sub execution Material 2 Volumetric flow rate H2O
(l/min)
Volumetric flow rate 0÷40 cSt
(l/min)
Volumetric flow rate 41÷150 cSt
(l/min)
Description Weight

53.55 €

1 Available 5 Days 27-1/40.156622441025203.52.50.6------HVF.66-1/4-

112.55 €

1 Available 4 Days 271/4-0.15662244102520---InoxHVF-SSTStainless steel0.62.53.5HVF.66-SST-1/474

72.23 €

1 Available Same day

Stock

40-3/80.25923660201528431.2------HVF.92-3/8-

128.90 €

1 Available 4 Days 403/8-0.25923660201528---InoxHVF-SSTStainless steel1.234HVF.92-SST-3/8176

80.28 €

1 Available Same day

Stock

40-1/20.3923660401528431.2------HVF.92-1/2-

133.78 €

1 Available 4 Days 401/2-0.3923660401528---InoxHVF-SSTStainless steel1.234HVF.92-SST-1/2167

137.02 €

1 Available Same day

Stock

--3/40.17114467060124653.72.1------HVF.114-3/4-

199.23 €

1 Available 4 Days -3/4-0.171144670601246---InoxHVF-SSTStainless steel2.13.75HVF.114-SST-3/4663

145.49 €

1 Available Same day

Stock

--10.15114467080124653.72.1------HVF.114-1-

217.69 €

1 Available 4 Days -1-0.151144670801246---InoxHVF-SSTStainless steel2.13.75HVF.114-SST-1667

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support