The indicator can be mounted in any position.
In case of mounting on rigid tubes, it is recommended to place the indicator perfectly aligned with the tubes.
The indicator operates with two-way liquid flows.
For rotating the propeller it is required a minimum fluid flow rate (Q**) depending on the type of fluid and its viscosity.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
111341
Part Number |
---|
111341 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | B | D | d | delta pressure bar | H | h1 | L | max volumetric flow rate | pressure bar | s | Volumetric flow rate 41÷150 cSt | Volumetric flow rate 0÷40 cSt | Volumetric flow rate l/min H2O | High performing lines | Sub execution | Material 2 | Volumetric flow rate H2O (l/min) | Volumetric flow rate 0÷40 cSt (l/min) | Volumetric flow rate 41÷150 cSt (l/min) | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
171.26 € | Available |
Same day
Stock | - | - | 1 | 0.15 | 114 | 46 | 70 | 80 | 12 | 46 | 5 | 3.7 | 2.1 | - | - | - | - | - | - | HVF.114-1 | - |
Loading...
Material | Technopolymer |
---|
This page is HVF. - Visual flow indicators -Technopolymer ends, part number 111341.
You can find the detail information about specifications and dimensions on part number 111341.
Part Number |
---|
111302 |
111311 |
111312 |
111321 |
111322 |
111342 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | B | D | d | delta pressure bar | H | h1 | L | max volumetric flow rate | pressure bar | s | Volumetric flow rate 41÷150 cSt | Volumetric flow rate 0÷40 cSt | Volumetric flow rate l/min H2O | High performing lines | Sub execution | Material 2 | Volumetric flow rate H2O (l/min) | Volumetric flow rate 0÷40 cSt (l/min) | Volumetric flow rate 41÷150 cSt (l/min) | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.04 € | 5 Days | 27 | 1/4 | - | 0.15 | 66 | 22 | 44 | 10 | 25 | 20 | - | - | - | Inox | HVF-SST | Stainless steel | 0.6 | 2.5 | 3.5 | HVF.66-SST-1/4 | 74 | ||
85.00 € | Available |
Same day
Stock | 40 | - | 3/8 | 0.25 | 92 | 36 | 60 | 20 | 15 | 28 | 4 | 3 | 1.2 | - | - | - | - | - | - | HVF.92-3/8 | - | |
116.84 € | 5 Days | 40 | 3/8 | - | 0.25 | 92 | 36 | 60 | 20 | 15 | 28 | - | - | - | Inox | HVF-SST | Stainless steel | 1.2 | 3 | 4 | HVF.92-SST-3/8 | 176 | ||
94.52 € | Available |
Same day
Stock | 40 | - | 1/2 | 0.3 | 92 | 36 | 60 | 40 | 15 | 28 | 4 | 3 | 1.2 | - | - | - | - | - | - | HVF.92-1/2 | - | |
121.29 € | 5 Days | 40 | 1/2 | - | 0.3 | 92 | 36 | 60 | 40 | 15 | 28 | - | - | - | Inox | HVF-SST | Stainless steel | 1.2 | 3 | 4 | HVF.92-SST-1/2 | 167 | ||
197.32 € | 5 Days | - | 1 | - | 0.15 | 114 | 46 | 70 | 80 | 12 | 46 | - | - | - | Inox | HVF-SST | Stainless steel | 2.1 | 3.7 | 5 | HVF.114-SST-1 | 667 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.