Manufacturer part number: 111331
Brand: ELESA
Price: 137.02 €
Delivery time: Same day
B: -
D: -
d: 3/4
delta pressure bar: 0.17
H: 114
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
111331
Part Number
|
---|
111331 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | D | d | delta pressure bar | H | h1 | L | max volumetric flow rate | pressure bar | s | Volumetric flow rate 41÷150 cSt | Volumetric flow rate 0÷40 cSt | Volumetric flow rate l/min H2O | High performing lines | Sub execution | Material 2 | Volumetric flow rate H2O (l/min) | Volumetric flow rate 0÷40 cSt (l/min) | Volumetric flow rate 41÷150 cSt (l/min) | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
137.02 € | 1 | Available |
Same day
Stock | - | - | 3/4 | 0.17 | 114 | 46 | 70 | 60 | 12 | 46 | 5 | 3.7 | 2.1 | - | - | - | - | - | - | HVF.114-3/4 | - |
Loading...
Material | Technopolymer |
---|
This page is HVF. - Visual flow indicators -Technopolymer ends, part number 111331.
You can find the detail information about specifications and dimensions on part number 111331.
Configure
Stock
Basic Attributes
B
D
High performing lines
Sub execution
Material 2
Volumetric flow rate H2O(l/min)
Volumetric flow rate 0÷40 cSt(l/min)
Volumetric flow rate 41÷150 cSt(l/min)
Type
d
delta pressure bar
H
h1
L
max volumetric flow rate
pressure bar
s
Volumetric flow rate 41÷150 cSt
Volumetric flow rate 0÷40 cSt
Volumetric flow rate l/min H2O
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
111312 |
111321 |
111322 |
111332 |
111341 |
111342 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | D | d | delta pressure bar | H | h1 | L | max volumetric flow rate | pressure bar | s | Volumetric flow rate 41÷150 cSt | Volumetric flow rate 0÷40 cSt | Volumetric flow rate l/min H2O | High performing lines | Sub execution | Material 2 | Volumetric flow rate H2O (l/min) | Volumetric flow rate 0÷40 cSt (l/min) | Volumetric flow rate 41÷150 cSt (l/min) | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.90 € | 1 | Available | 4 Days | 40 | 3/8 | - | 0.25 | 92 | 36 | 60 | 20 | 15 | 28 | - | - | - | Inox | HVF-SST | Stainless steel | 1.2 | 3 | 4 | HVF.92-SST-3/8 | 176 | |
80.28 € | 1 | Available |
Same day
Stock | 40 | - | 1/2 | 0.3 | 92 | 36 | 60 | 40 | 15 | 28 | 4 | 3 | 1.2 | - | - | - | - | - | - | HVF.92-1/2 | - | |
133.78 € | 1 | Available | 4 Days | 40 | 1/2 | - | 0.3 | 92 | 36 | 60 | 40 | 15 | 28 | - | - | - | Inox | HVF-SST | Stainless steel | 1.2 | 3 | 4 | HVF.92-SST-1/2 | 167 | |
199.23 € | 1 | Available | 4 Days | - | 3/4 | - | 0.17 | 114 | 46 | 70 | 60 | 12 | 46 | - | - | - | Inox | HVF-SST | Stainless steel | 2.1 | 3.7 | 5 | HVF.114-SST-3/4 | 663 | |
145.49 € | 1 | Available |
Same day
Stock | - | - | 1 | 0.15 | 114 | 46 | 70 | 80 | 12 | 46 | 5 | 3.7 | 2.1 | - | - | - | - | - | - | HVF.114-1 | - | |
217.69 € | 1 | Available | 4 Days | - | 1 | - | 0.15 | 114 | 46 | 70 | 80 | 12 | 46 | - | - | - | Inox | HVF-SST | Stainless steel | 2.1 | 3.7 | 5 | HVF.114-SST-1 | 667 |