I.137 - Tapered handles -Duroplast

I.137 - Tapered handles -Duroplast
  • Volume Discount
Tapered handles.
Phenolic based (PF) Duroplast, black colour, glossy finish.
threaded blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
19301
19302
19401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d D
(φ)
L
(mm)
d1 h l1 Description

2.97 €

25 Available 4 Days M82969144510I.137/70-M8

2.97 €

25 Available 4 Days M102969144515I.137/70-M10

3.87 €

25 Available 4 Days M123579175512I.137/80-M12

Loading...

  1. 1

Basic information

Material Duroplast Type of assembly Blind hole

Tech Support