Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21501 |
21601 |
21602 |
21611 |
21701 |
21702 |
21711 |
21712 |
21801 |
21802 |
21803 |
21806 |
21811 |
21812 |
21900 |
21901 |
21902 |
21906 |
21911 |
21912 |
22000 |
22001 |
22002 |
22006 |
22011 |
22012 |
22101 |
22102 |
22106 |
22111 |
22112 |
22201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | D1 | d1 | h | l1 | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.76 € | 1 | Available |
Same day
Stock | M5 | - | 14 | 28 | - | 11 | 12 | 1.5 | Blind hole | I.280 | I.280/28-M5 | - | |
1.83 € | 50 | Available | 4 Days | M6 | - | 18 | 40 | - | 15 | 25 | 3.5 | Blind hole | I.280 | I.280/40-M6 | - | |
1.83 € | 1 | Available |
Same day
Stock | M8 | - | 18 | 40 | - | 15 | 25 | 3.5 | Blind hole | I.280 | I.280/40-M8 | - | |
2.40 € | 1 | Available | 4 Days | M6 | 16 | 18 | 40 | - | 15 | - | - | Threaded screw | I.280-p | I.280/40 p-M6x16 | - | |
2.22 € | 1 | Available |
Same day
Stock | M6 | - | 21 | 50 | - | 17 | 25 | 3.5 | Blind hole | I.280 | I.280/50-M6 | - | |
2.22 € | 1 | Available |
Same day
Stock | M8 | - | 21 | 50 | - | 17 | 35 | 7.5 | Blind hole | I.280 | I.280/50-M8 | - | |
3.41 € | 1 | Available |
Same day
Stock | M8 | 16 | 21 | 50 | - | 17 | - | - | Threaded screw | I.280-p | I.280/50 p-M8x16 | - | |
3.41 € | 1 | Available |
Same day
Stock | M8 | 25 | 21 | 50 | - | 17 | - | - | Threaded screw | I.280-p | I.280/50 p-M8x25 | - | |
2.64 € | 1 | Available |
Same day
Stock | M8 | - | 23 | 65 | - | 19 | 30 | 7.5 | Blind hole | I.280 | I.280/65-M8 | - | |
2.64 € | 1 | Available |
Same day
Stock | M10 | - | 23 | 65 | - | 19 | 40 | 7.5 | Blind hole | I.280 | I.280/65-M10 | - | |
2.64 € | 1 | Available |
Same day
Stock | M12 | - | 23 | 65 | - | 19 | 40 | 7.5 | Blind hole | I.280 | I.280/65-M12 | - | |
4.14 € | 1 | Available | 4 Days | M8 | 16 | 23 | 65 | 19 | - | - | - | AL Threaded screw | I.280-p | I.280/65 p-M8x16 | 54 | |
4.14 € | 1 | Available | 4 Days | M10 | 16 | 23 | 65 | - | 19 | - | - | Threaded screw | I.280-p | I.280/65 p-M10x16 | - | |
4.14 € | 1 | Available |
Same day
Stock | M10 | 30 | 23 | 65 | - | 19 | - | - | Threaded screw | I.280-p | I.280/65 p-M10x30 | - | |
3.32 € | 10 | Available | 4 Days | M8 | - | 26 | 80 | - | 21 | 45 | 8 | Blind hole | I.280 | I.280/80-M8 | - | |
3.32 € | 10 | Available | 4 Days | M10 | - | 26 | 80 | - | 21 | 55 | 7 | Blind hole | I.280 | I.280/80-M10 | - | |
3.32 € | 1 | Available |
Same day
Stock | M12 | - | 26 | 80 | - | 21 | 55 | 10 | Blind hole | I.280 | I.280/80-M12 | - | |
4.91 € | 1 | Available | 4 Days | M8 | 16 | 26 | 80 | 21 | - | - | - | AL Threaded screw | I.280-p | I.280/80 p-M8x16 | 74 | |
4.91 € | 10 | Available | 4 Days | M10 | 16 | 26 | 80 | - | 21 | - | - | Threaded screw | I.280-p | I.280/80 p-M10x16 | - | |
4.93 € | 1 | Available |
Same day
Stock | M10 | 30 | 26 | 80 | - | 21 | - | - | Threaded screw | I.280-p | I.280/80 p-M10x30 | - | |
3.61 € | 1 | Available |
Same day
Stock | M8 | - | 28 | 90 | - | 22 | 55 | 7 | Blind hole | I.280 | I.280/90-M8 | - | |
3.61 € | 10 | Available | 5 Days | M10 | - | 28 | 90 | - | 22 | 55 | 7 | Blind hole | I.280 | I.280/90-M10 | - | |
3.61 € | 1 | Available |
Same day
Stock | M12 | - | 28 | 90 | - | 22 | 58 | 8 | Blind hole | I.280 | I.280/90-M12 | - | |
5.72 € | 1 | Available | 4 Days | M10 | 16 | 28 | 90 | 22 | - | - | - | AL Threaded screw | I.280-p | I.280/90 p-M10x16 | 106 | |
5.72 € | 10 | Available | 4 Days | M12 | 16 | 28 | 90 | - | 22 | - | - | Threaded screw | I.280-p | I.280/90 p-M12x16 | - | |
5.85 € | 1 | Available |
Same day
Stock | M12 | 30 | 28 | 90 | - | 22 | - | - | Threaded screw | I.280-p | I.280/90 p-M12x30 | - | |
6.05 € | 1 | Available |
Same day
Stock | M12 | - | 31 | 102 | - | 25 | 58 | 8 | Blind hole | I.280 | I.280/100-M12 | - | |
6.05 € | 1 | Available |
Same day
Stock | M14 | - | 31 | 102 | - | 25 | 65 | 5 | Blind hole | I.280 | I.280/100-M14 | - | |
7.79 € | 1 | Available | 4 Days | M10 | 16 | 31 | 102 | 25 | - | - | - | AL Threaded screw | I.280-p | I.280/100 p-M10x16 | 135 | |
7.79 € | 1 | Available |
Same day
Stock | M12 | 16 | 31 | 102 | - | 25 | - | - | Threaded screw | I.280-p | I.280/100 p-M12x16 | - | |
8.01 € | 1 | Available |
Same day
Stock | M12 | 30 | 31 | 102 | - | 25 | - | - | Threaded screw | I.280-p | I.280/100 p-M12x30 | - | |
6.12 € | 10 | Available | 4 Days | M12 | - | 29 | 116 | - | 23 | 58 | 8 | Blind hole | I.280 | I.280/115-M12 | - |
Loading...
Material | Duroplast |
---|
Configure
Stock
Basic Attributes
d
l(mm)
D(φ)
L(mm)
D1
d1
h
l1
Type of assembly
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes