Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23001 |
23101 |
23201 |
23202 |
23205 |
23301 |
23302 |
23305 |
23401 |
23402 |
23501 |
23505 |
23601 |
23602 |
23701 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | d1 | High performing lines | s | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.70 € | 1 | Available | 5 Days | M6 | 10 | [Phenol] Duroplast | 14 | 28 | 11 | - | 3 | I.301+x | I.301/28+x-M6 | |
5.48 € | 1 | Available | 4 Days | M6 | 13 | [Phenol] Duroplast | 18 | 40 | 15 | - | 3 | I.301+x | I.301/40+x-M6 | |
6.07 € | 1 | Available |
Same day
Stock | M6 | 13 | [Phenol] Duroplast | 21 | 50 | 17 | - | 3 | I.301+x | I.301/50+x-M6 | |
6.18 € | 1 | Available |
Same day
Stock | M8 | 13 | [Phenol] Duroplast | 21 | 50 | 17 | - | 4 | I.301+x | I.301/50+x-M8 | |
16.57 € | 1 | Available |
Same day
Stock | M6 | 13 | [Phenol] Duroplast | 21 | 50 | 17 | Inox | 3 | I.301+x-SST | I.301/50+x-M6-SST | |
6.93 € | 1 | Available | 4 Days | M8 | 15 | [Phenol] Duroplast | 23 | 65 | 19 | - | 4 | I.301+x | I.301/65+x-M8 | |
6.93 € | 1 | Available | 4 Days | M10 | 17 | [Phenol] Duroplast | 23 | 65 | 19 | - | 5 | I.301+x | I.301/65+x-M10 | |
21.89 € | 1 | Available | 4 Days | M8 | 15 | Stainless steel | 23 | 65 | 19 | Inox | 4 | I.301+x-SST | I.301/65+x-M8-SST | |
7.57 € | 1 | Available | 4 Days | M8 | 15 | [Phenol] Duroplast | 26 | 80 | 21 | - | 4 | I.301+x | I.301/80+x-M8 | |
7.57 € | 1 | Available |
Same day
Stock | M10 | 17 | [Phenol] Duroplast | 26 | 80 | 21 | - | 5 | I.301+x | I.301/80+x-M10 | |
8.03 € | 1 | Available |
Same day
Stock | M10 | 17 | [Phenol] Duroplast | 28 | 90 | 22 | - | 5 | I.301+x | I.301/90+x-M10 | |
22.55 € | 1 | Available |
Same day
Stock | M10 | 17 | [Phenol] Duroplast | 28 | 90 | 22 | Inox | 5 | I.301+x-SST | I.301/90+x-M10-SST | |
10.14 € | 1 | Available | 4 Days | M10 | 17 | [Phenol] Duroplast | 31 | 102 | 25 | - | 5 | I.301+x | I.301/100+x-M10 | |
12.78 € | 1 | Available | 4 Days | M12 | 20 | [Phenol] Duroplast | 31 | 102 | 25 | - | 5 | I.301+x | I.301/100+x-M12 | |
10.32 € | 10 | Available | 4 Days | M10 | 17 | [Phenol] Duroplast | 29 | 116 | 23 | - | 5 | I.301+x | I.301/115+x-M10 |
Loading...
Type of assembly | Threaded screw |
---|
Configure
Stock
Basic Attributes
d
l(mm)
Material
D(φ)
L(mm)
d1
High performing lines
s
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes