• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

I.481+x - Cylindrical revolving handles -Duroplast

I.481+x - Cylindrical revolving handles -Duroplast
  • Volume Discount
Cylindrical revolving handles.
Phenolic based (PF) Duroplast, black colour, glossy finish.
Black-oxide steel shoulder screw, cylindrical-head with hexagon socket.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24551
24601
24651
24701
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
D
(φ)
L
(mm)
d1 s Description

4.69 €

1 Available 4 Days M6131840155I.481/40+x-M6

4.86 €

1 Available 4 Days M6132150175I.481/50+x-M6

5.79 €

1 Available 4 Days M8152365196I.481/65+x-M8

6.56 €

1 Available 4 Days M8152680216I.481/80+x-M8

Loading...

  1. 1

Basic information

Material Duroplast Type of assembly Threaded screw

Tech Support