High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
Standard execution
Blind hole.
The elastic coupling, by press-fit assembly on h9 tolerance drawn stock bars, is not affected by vibrations and prevents the handle from slipping off
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
24821 |
24831 |
24846 |
24848 |
24861 |
24863 |
24875 |
24876 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | d | D (φ) | L (mm) | d1 | h | Description |
---|---|---|---|---|---|---|---|---|---|
1.19 € | Available | 5 Days | 8 | 18 | 40 | 15 | 28 | I.580/40 N-8 | |
1.30 € | Available | 5 Days | 10 | 21 | 50 | 17 | 35 | I.580/50 N-10 | |
1.67 € | Available | 5 Days | 10 | 23 | 65 | 19 | 45 | I.580/65 N-10 | |
1.67 € | Available | 5 Days | 12 | 23 | 65 | 19 | 45 | I.580/65 N-12 | |
2.09 € | Available | 5 Days | 12 | 26 | 80 | 21 | 50 | I.580/80 N-12 | |
2.11 € | Available | 5 Days | 14 | 26 | 80 | 21 | 50 | I.580/80 N-14 | |
2.29 € | Available | 5 Days | 15 | 28 | 90 | 22 | 60 | I.580/90 N-15 | |
2.29 € | Available | 5 Days | 16 | 28 | 90 | 22 | 60 | I.580/90 N-16 |
Loading...
Material | Technopolymer | Type of assembly | Blind hole |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.