• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

I.631+x - Revolving handle -Technopolymer

I.631+x - Revolving handle -Technopolymer
  • Volume Discount

Product Details:

Manufacturer part number: 122622

Brand: ELESA

Price: 8.12

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

122622

Part Number
122622
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.12 €

1 Available 4 Days

Loading...

  1. 1

Basic information

d M10 l(mm) 17 Material Technopolymer
D(φ) 35 L(mm) 63 d1 32
l1 19 s 5 Type of assembly Threaded screw
Description I.631/65+x-M10

This page is I.631+x - Revolving handle -Technopolymer, part number 122622.
You can find the detail information about specifications and dimensions on part number 122622.

Tech Support