Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
124861 |
124862 |
124864 |
124865 |
124866 |
124871 |
124872 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | D (φ) | L (mm) | d1 | h | l1 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|
5.19 € | 10 | Available | 4 Days | M8 | 24.5 | 65 | 20.5 | 30 | 7 | I.680/65-M8 SOFT | |
5.19 € | 10 | Available | 4 Days | M10 | 24.5 | 65 | 20.5 | 40 | 7 | I.680/65-M10 SOFT | |
5.41 € | 10 | Available | 4 Days | M8 | 26.5 | 80 | 21 | 40 | 7 | I.680/80-M8 SOFT | |
5.41 € | 10 | Available | 4 Days | M10 | 26.5 | 80 | 21 | 55 | 7 | I.680/80-M10 SOFT | |
5.41 € | 10 | Available | 4 Days | M12 | 26.5 | 80 | 21 | 55 | 7 | I.680/80-M12 SOFT | |
6.25 € | 10 | Available | 4 Days | M10 | 28.5 | 90 | 22 | 56 | 7 | I.680/90-M10 SOFT | |
6.25 € | 1 | Available |
Same day
Stock | M12 | 28.5 | 90 | 22 | 58 | 10 | I.680/90-M12 SOFT |
Loading...
Material | Technopolymer | High performing lines | Soft | Type of assembly | Blind hole |
---|
Configure
Stock
Basic Attributes
d
D(φ)
L(mm)
d1
h
l1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes