I.741+x - Revolving handles -Technopolymer

I.741+x - Revolving handles -Technopolymer
  • Volume Discount
Revolving handles.
Polyamide based (PA) technopolymer, black colour, matte finish.
Zinc-plated steel pin, hexagon socket at threaded end.
The grooves cut into the cylindrical surface allow an effective and ergonomic grip, though necessarily limited to the fingertips, due to the small size of the handle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25004
25005
25014
25015
25017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
D
(φ)
L
(mm)
s Description

4.97 €

1 Available 4 Days M4812202I.741/20+x-M4

4.97 €

1 Available Same day

Stock

M51012202.5I.741/20+x-M5

5.26 €

1 Available Same day

Stock

M4813232I.741/23-1+x-M4

5.26 €

1 Available Same day

Stock

M51013232.5I.741/23-1+x-M5

5.41 €

1 Available Same day

Stock

M51014.5232.5I.741/23-2+x-M5

Loading...

  1. 1

Basic information

Material Technopolymer Type of assembly Threaded screw

Tech Support