IEL.N-H SOFT - Mushroom handles -with lens Soft-touch technopolymer

IEL.N-H SOFT - Mushroom handles -with lens Soft-touch technopolymer
  • Volume Discount
Mushroom handles.
High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A, black colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Transparent polyamide based (PA-T) technopolymer magnifying lens.
Plain blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26671
26672
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d Description

6.93 €

10 Available 4 Days 12IEL.65 N-12-H SOFT

6.93 €

10 Available 4 Days 10IEL.65 N-10-H SOFT

Loading...

  1. 1

Basic information

Material Technopolymer D(φ) 45 L(mm) 65
d1 23 h 50 High performing lines Soft
S 25 Type of assembly Blind hole

Tech Support