Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
128442 |
128444 |
128445 |
128446 |
128447 |
128448 |
128449 |
128450 |
128462 |
128464 |
128465 |
128466 |
128467 |
128468 |
128469 |
128470 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | D (φ) | L (mm) | b | D1 | f | f | H | H2 | h1 | High performing lines | M | r | r2 | s | s1 | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.00 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 16 | 63 | 10 | 15.5 | M4 | M4 | 45 | 14 | 4 | - | 60 | 15 | 5.5 | 0.5 | 1.7 | IR.620 | IR.620/45 S.D.16 | |
20.13 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 16 | 78 | 10 | 18 | M4 | M4 | 60 | 14 | 4 | - | 74 | 16.5 | 5.5 | 1.5 | 1.7 | IR.620 | IR.620/60 S.D.16 | |
20.97 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 16 | 89.5 | 10 | 22 | M4 | M4 | 65 | 14 | 4 | - | 80.5 | 20.5 | 5.5 | 1.5 | 1.7 | IR.620 | IR.620/65 S.D.16 | |
20.81 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 20 | 91.5 | 14 | 22 | M6 | M6 | 65 | 18.5 | 5 | - | 85 | 20.5 | 7 | 1.5 | 2.3 | IR.620 | IR.620/65 S.D.20 | |
21.65 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 20 | 99 | 14 | 23 | M6 | M6 | 73 | 18.5 | 5 | - | 93 | 21 | 7 | 2 | 2.3 | IR.620 | IR.620/73 S.D.20 | |
21.65 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 20 | 106 | 14 | 24 | M6 | M6 | 80 | 18.5 | 5 | - | 100 | 21.5 | 7 | 2.5 | 2.3 | IR.620 | IR.620/80 S.D.20 | |
24.49 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 20 | 115.5 | 14 | 25 | M6 | M6 | 90 | 18.5 | 5 | - | 110 | 24.5 | 7 | 0.5 | 2.3 | IR.620 | IR.620/90 S.D.20 | |
24.93 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 26 | 119 | 18 | 25 | M6 | M6 | 90 | 23 | 7 | - | 114 | 24.5 | 9 | 0.5 | 2.3 | IR.620 | IR.620/90 S.D.26 | |
23.76 € | 1 | Available | 4 Days | Stainless steel | 16 | 63 | 10 | 15.5 | M5 | M5 | 45 | 14 | 4 | Inox | 60 | 15 | 5.5 | 0.5 | 1.7 | IR.620-SST | IR.620/45-SST-S.D.16 | |
23.89 € | 1 | Available | 4 Days | Stainless steel | 16 | 78 | 10 | 18 | M4 | M4 | 60 | 14 | 4 | Inox | 74 | 16.5 | 5.5 | 1.5 | 1.7 | IR.620-SST | IR.620/60-SST-S.D.16 | |
28.93 € | 1 | Available | 4 Days | Stainless steel | 16 | 89.5 | 10 | 22 | M4 | M4 | 65 | 14 | 4 | Inox | 80.5 | 20.5 | 5.5 | 1.5 | 1.7 | IR.620-SST | IR.620/65-SST-S.D.16 | |
29.55 € | 1 | Available | 4 Days | Stainless steel | 20 | 91.5 | 14 | 22 | M6 | M6 | 65 | 18.5 | 5 | Inox | 85 | 20.5 | 7 | 1.5 | 2.3 | IR.620-SST | IR.620/65-SST-S.D.20 | |
29.94 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 20 | 99 | 14 | 23 | M6 | M6 | 73 | 18.5 | 5 | Inox | 93 | 21 | 7 | 2 | 2.3 | IR.620-SST | IR.620/73-SST-S.D.20 | |
29.94 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 20 | 106 | 14 | 24 | M6 | M6 | 80 | 18.5 | 5 | Inox | 100 | 21.5 | 7 | 2.5 | 2.3 | IR.620-SST | IR.620/80-SST-S.D.20 | |
30.32 € | 1 | Available |
Same day
Stock | Stainless steel | 20 | 115.5 | 14 | 25 | M6 | M6 | 90 | 18.5 | 5 | Inox | 110 | 24.5 | 7 | 0.5 | 2.3 | IR.620-SST | IR.620/90-SST-S.D.20 | |
30.47 € | 1 | Available | 4 Days | [Polyamide] Technopolymer | 26 | 119 | 18 | 25 | M6 | M6 | 90 | 23 | 7 | Inox | 114 | 24.5 | 9 | 0.5 | 2.3 | IR.620-SST | IR.620/90-SST-S.D.26 |
Loading...
d1 | 3 | Type of assembly | Blind hole |
---|
Configure
Stock
Basic Attributes
Material
D(φ)
L(mm)
b
D1
f
f
H
H2
h1
High performing lines
M
r
r2
s
s1
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes