Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28491 |
28492 |
28493 |
28496 |
28497 |
28498 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L | H | r | High performing lines | Sub execution | D1 | M | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
49.63 € | 1 | Available | 4 Days | 88 | 65 | 24 | - | IRS.820 | 22 | 95 | IRS.820/65 FOLD-O-MATIC | |
51.79 € | 1 | Available |
Same day
Stock | 103 | 80 | 25 | - | IRS.820 | 24 | 110 | IRS.820/80 FOLD-O-MATIC | |
52.43 € | 1 | Available | 4 Days | 112 | 90 | 26 | - | IRS.820 | 25 | 119 | IRS.820/90 FOLD-O-MATIC | |
64.53 € | 1 | Available | 4 Days | 88 | 65 | 24 | Inox | IRS.820-SST | 22 | 95 | IRS.820/65 FOLD-O-MATIC-SST | |
67.30 € | 1 | Available | 4 Days | 103 | 80 | 25 | Inox | IRS.820-SST | 24 | 110 | IRS.820/80 FOLD-O-MATIC-SST | |
68.11 € | 1 | Available | 4 Days | 112 | 90 | 26 | Inox | IRS.820-SST | 25 | 119 | IRS.820/90 FOLD-O-MATIC-SST |
Loading...
Material | Technopolymer | D | 20 | H1 | 19 |
---|---|---|---|---|---|
h1 | 7 | h2 | 3 | h3 | 4 |
d1 | 3 | h4 | 13 | f | M6 |
r2 | 7 | Type of assembly | Blind hole | H2 | 22 |
Configure
Stock
Basic Attributes
L
H
r
High performing lines
Sub execution
D1
M
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes