Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CE.30101 |
CE.30201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | D (φ) | L (mm) | d1 | d2 | h | Handwheel indicator combinations | l1 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.36 € | 1 | Available | 4 Days | 10 | 59 | 53 | 27 | 22 | 22 | GA01-GA11 | 15 | IZN.60-GXX1 A-10 | |
21.80 € | 1 | Available | 4 Days | 12 | 79 | 57 | 33 | 26 | 24 | GA02-GA12-GW12 | 17 | IZN.80-GXX2 A-12 |
Loading...
Material | Technopolymer | f | M5 | h1 | 6 |
---|
Configure
Basic Attributes
d
D(φ)
L(mm)
d1
d2
h
Handwheel indicator combinations
l1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes