L.652-X - Adjustable T-Handles -Technopolymer

L.652-X - Adjustable T-Handles -Technopolymer
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Adjustable T-Handles.
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Glass-fibre reinforced technopolymer clamping element with toothing and retaining pin, black colour.
Particularly suitable when clamping operations are limited owing to lack of space and the hand of the operator cannot make a complete rotation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32731
32733
32741
32742
32752
32753
32763
32765
32771
32772
32782
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l
(mm)
d
(mm)
L H H1 h1 d1 h Hole S Teeth no Threaded screw Sub execution Type of assembly Description

9.66 €

6.76 €

1 Available Same day

Stock

-M5673942261210M51618-L.652-X-BBlind holeL.652-X/67 B-M5

9.85 €

1 Available 5 Days -M6673942261210M61618-L.652-X-BBlind holeL.652-X/67 B-M6

9.59 €

6.71 €

1 Available Same day

Stock

10M56739422612--1618M5L.652-X-pThreaded screwL.652-X/67 p-M5x10

9.59 €

1 Available 5 Days 16M56739422612--1618M5L.652-X-pThreaded screwL.652-X/67 p-M5x16

9.55 €

1 Available 4 Days 16M66739422612--1618M6L.652-X-pThreaded screwL.652-X/67 p-M6x16

9.57 €

6.70 €

1 Available Same day

Stock

25M66739422612--1618M6L.652-X-pThreaded screwL.652-X/67 p-M6x25

9.79 €

6.85 €

1 Available Same day

Stock

-M6804246271516M62020-L.652-X-BBlind holeL.652-X/80 B-M6

9.85 €

6.90 €

1 Available Same day

Stock

-M8804246271513M82020-L.652-X-BBlind holeL.652-X/80 B-M8

9.55 €

1 Available 4 Days 20M88042462715--2020M8L.652-X-pThreaded screwL.652-X/80 p-M8x20

9.57 €

6.70 €

1 Available Same day

Stock

25M88042462715--2020M8L.652-X-pThreaded screwL.652-X/80 p-M8x25

10.03 €

7.02 €

1 Available Same day

Stock

30M108042462715--2020M10L.652-X-pThreaded screwL.652-X/80 p-M10x30

Loading...

  1. 1

Basic information

Material Technopolymer h2 1

Tech Support