M.1066 - Tubular handles -Technopolymer aluminium stainless steel

M.1066 - Tubular handles -Technopolymer aluminium stainless steel
  • Volume Discount
Tubular handle with handle shanks in glass-fibre reinforced polyamide-based technopolymer, lateral closing caps in polyamide-based technopolymer and option for front or rear mounting.
Aluminium tube with metallic graphite colour coating, or aluminium with metallic graphite colour epoxy resin coating, or natural anodized aluminium, or AISI 304 stainless steel, or aluminium with coating in white similar to RAL9002 for the CLEAN version.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
151501
151506
151511
151513
151516
151521
151526
37801
37806
37811
37816
37826
37851
37856
37866
37871
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
Material h
(mm)
L
(mm)
d1 force 3 force 4 h2 h3 l1 p Wheel base High performing lines Type of assembly Sub execution Description Weight

42.13 €

1 Available 4 Days 200Aluminum75265-44006500--17015200CleanBlind holesM.1066 BM-CLEANM.1066 BM/30-200 CLEAN-

43.41 €

1 Available 4 Days 250Aluminum75315-35006000--22015250CleanBlind holesM.1066 BM-CLEANM.1066 BM/30-250 CLEAN-

44.90 €

1 Available 4 Days 300Aluminum75365-33005700--27015300CleanBlind holesM.1066 BM-CLEANM.1066 BM/30-300 CLEAN-

46.62 €

1 Available 4 Days 350Aluminum75415-33005700--32015350CleanBlind holesM.1066 BM-CLEANM.1066 BM/30-350 CLEAN-

48.38 €

1 Available 4 Days 400Aluminum75465-24004500--37015400CleanBlind holesM.1066 BM-CLEANM.1066 BM/30-400 CLEAN-

51.39 €

1 Available 4 Days 500Aluminum75565-15003800--47015500CleanBlind holesM.1066 BM-CLEANM.1066 BM/30-500 CLEAN-

54.03 €

1 Available 4 Days 600Aluminum75665-8803200--57015600CleanBlind holesM.1066 BM-CLEANM.1066 BM/30-600 CLEAN-

33.84 €

1 Available 6 Days 200Stainless75265-44006500--17015200-AH Blind holesM.1066 BM-EPM.1066 BM/30-200-EP240

35.38 €

1 Available 6 Days 250Stainless75315-35006000--22015250-AH Blind holesM.1066 BM-EPM.1066 BM/30-250-EP260

36.70 €

1 Available 6 Days 300Stainless75365-33005700--27015300-AH Blind holesM.1066 BM-EPM.1066 BM/30-300-EP280

40.02 €

1 Available 6 Days 400Stainless75465-24004500--37015400-AH Blind holesM.1066 BM-EPM.1066 BM/30-400-EP320

44.13 €

1 Available 6 Days 600Stainless75665-8803200--57015600-AH Blind holesM.1066 BM-EPM.1066 BM/30-600-EP380

38.61 €

1 Available 6 Days 200Stainless7726513440065002290170-200-AF Pass-through holesM.1066 FMM.1066 FM/30-200270

39.34 €

1 Available 6 Days 250Stainless7731513350060002290220-250-AF Pass-through holesM.1066 FMM.1066 FM/30-250290

43.65 €

1 Available 6 Days 400Stainless7746513240045002290370-400-AF Pass-through holesM.1066 FMM.1066 FM/30-400350

46.38 €

1 Available 6 Days 500Stainless7756513150038002290470-500-AF Pass-through holesM.1066 FMM.1066 FM/30-500390

Loading...

  1. 1

Basic information

D/l(mm) 18 h1(mm) 60 d M8
d2 30 l2 30

Tech Support