In long-term thermal ageing tests, with a maximum decrease in critical mechanical properties by 50%, the relative temperature index UL 746 B (RTI) was equal to 65.
The "V0" certification in accordance with
UL-94 V (Underwriters Laboratories)
indicates that on a plastic test sample with specific shape and dimensions, in the vertical position, the flame is extinguished within 10 seconds, without generating any incandescent drops.
Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
150001 |
150011 |
150012 |
150021 |
150031 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | B | d | d1 | force 1 | force 2 | h2 | Hole | l1 | Wheel base | work 1 | work 2 | High performing lines | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.29 € | Available |
Same day
Stock | 93.5±0.5 | 38 | 21 | 109 | 7 | 6 | 6.5 | 10.5 | 1750 | 1700 | 13 | 6 | 74 | 93 | 9 | 5 | AE-V0 | M.443/110 AE-V0 | |
5.38 € | Available |
Same day
Stock | 117±1 | 41 | 26 | 137 | 8.5 | 7 | 8.5 | 13.5 | 3500 | 2200 | 15 | 8 | 93 | 117 | 10 | 8 | Profile systems | M.443/140 AE-V0 | |
5.38 € | Available |
Same day
Stock | 117±1 | 41 | 26 | 137 | 7 | 7 | 6.5 | 10.5 | 3500 | 2200 | 15 | 6 | 93 | 117 | 10 | 8 | Profile systems | M.443/140-6 AE-V0 | |
7.55 € | Available |
Same day
Stock | 132±1 | 45 | 27 | 150 | 8.5 | 7 | 8.5 | 13.5 | 3000 | 1800 | 16 | 8 | 108 | 132 | 12 | 8 | Profile systems | M.443/150 AE-V0 | |
9.86 € | Available |
Same day
Stock | 179±1 | 50 | 28 | 196 | 8.5 | 7.5 | 8.5 | 13.5 | 1400 | 2100 | 17 | 8 | 151 | 179 | 20 | 13 | Profile systems | M.443/200 AE-V0 |
Loading...
Material | Technopolymer | Type of assembly | Pass-through holes |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.