M.443 AE-V0 - Bridge handles -Self-extinguishing technopolymer (Part Numbers - CAD Download)

M.443 AE-V0 - Bridge handles -Self-extinguishing technopolymer
  • Volume Discount

Product Details:

Manufacturer part number: 150011

Brand: ELESA

Price: 4.58

Delivery time: 4 Days


Technical Data:

f: 117±1 mm

h: 41 mm

D/l: 26 mm

L: 137 mm

h1: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

150011

Part Number
150011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
h
(mm)
D/l
(mm)
L
(mm)
h1
(mm)
B d d1 force 1 force 2 h2 Hole l1 Wheel base work 1 work 2 High performing lines Description

4.58 €

10 Available 4 Days 117±141261378.578.513.53500220015893117108Profile systemsM.443/140 AE-V0

Loading...

  1. 1

Basic information

Material Technopolymer Type of assembly Pass-through holes

This page is M.443 AE-V0 - Bridge handles -Self-extinguishing technopolymer, part number 150011.
You can find the detail information about specifications and dimensions on part number 150011.

Variation of this product

Part Number
150001
150012
150021
150031
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
f
(mm)
h
(mm)
D/l
(mm)
L
(mm)
h1
(mm)
B d d1 force 1 force 2 h2 Hole l1 Wheel base work 1 work 2 High performing lines Description

3.48 €

1 Available Same day

Stock

93.5±0.53821109766.510.517501700136749395AE-V0M.443/110 AE-V0

4.16 €

10 4 Days 117±14126137776.510.53500220015693117108Profile systemsM.443/140-6 AE-V0

6.12 €

1 Available Same day

Stock

132±145271508.578.513.530001800168108132128Profile systemsM.443/150 AE-V0

8.38 €

10 Available 4 Days 179±150281968.57.58.513.5140021001781511792013Profile systemsM.443/200 AE-V0

Tech Support