Manufacturer part number: 37451
Brand: ELESA
Price: 6.03 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
37451
f(mm) | 150±0.5 | Material | Technopolymer | h(mm) | 52.5 |
---|---|---|---|---|---|
D/l(mm) | 23 | L(mm) | 173 | h1(mm) | 9 |
B | 9 | d | 6 | force 1 | 1800 |
force 2 | 4500 | Hole | 6 | l1 | 113 |
Wheel base | 150 | work 1 | 18 | work 2 | 8 |
Type of assembly | Pass-through holes | Description | M.478/150-6 |
This page is M.478 - Bridge handle -Technopolymer, part number 37451.
You can find the detail information about specifications and dimensions on part number 37451.