M.643 - Bridge handles -Technopolymer

M.643 - Bridge handles -Technopolymer
  • Volume Discount
Bridge handle in high-resistance polypropylene based technopolymer or glass fibre reinforced polyamide-based technopolymer for the lowered version.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M.643 / Bridge Handles, Technopolymer


 

Standard Executions

Brass bosses, threaded blind holes.
- M.643: high-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
- M.643R (reduced version h=45): glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
- M.643-FM: thigh-resilience polypropylene based (PP) technopolymer, black colour, matte finish. Brass bosses, pass-through holes for cylindrical-head screws with hexagon socket.

Technical Data

Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Specifications

M.643

CodeDescriptionLlfd6HhBpF1
[N]
F2
[N]
L1
[J]
L2
[J]
Weight
37300M.643/100 B-M51002386±0.5M54414102400240012646
37301M.643/100 B-M61002386±0.5M64414122400240012645
37305M.643/110 B-M51082494±0.5M54814102300230010860
37306M.643/110 B-M61082494±0.5M64814122300230010859
37308M.643/140-117 B-M413425117±0.5M44915102250265081263
37309M.643/140-117 B-M513425117±0.5M54915102250265081264
37310M.643/140-117 B-M613425117±0.5M64915122250265081265
37311M.643/140-117 B-M813425117±0.5M84915132250265081267
37314M.643/140-120 B-M513425120±0.5M54915102250265081268
37315M.643/140-120 B-M613425120±0.5M64915122250265081269
37316M.643/140-120 B-M813425120±0.5M84915132250265081270
37320M.643/150 B-M514826132±0.5M55316102200245081271
37321M.643/150 B-M614826132±0.5M65316122200245081272
37322M.643/150 B-M814826132±0.5M85316132200245081273
37331M.643/180 B-M616627150±1M65616122000255081381
37332M.643/180 B-M816627150±1M85616132000255081382
37333M.643/180 B-M1016627150±1M105616172000255081383
37341M.643/190 B-M617727160±1M65516122000225081390
37342M.643/190 B-M817727160±1M85516132000225081391
37343M.643/190 B-M1017727160±1M105516172000225081392
37351M.643/200 B-M819627179±1M8571613190020001113130
37352M.643/200 B-M1019627179±1M10571617190020001113132
37356M.643/210 B-M8209.528192±1M858171320002100141598
37357M.643/210 B-M10209.528192±1M1058171721002100141597
37361M.643/260 B-M825329235±1M86118.513190020001312173
37362M.643/260 B-M1025329235±1M106118.517190020001312171
37371M.643/320 B-M1032232300±1M10642217200020001811205

M.643R


CodeDescriptionLlfd6HhBpF1
[N]
F2
[N]
L1
[J]
L2
[J]
Weight
37353M.643R/200 B-M819627179±1M8451513400035002525118

M.643-FM

CodeDescriptionLlfdd1hh1h2BF1
[N]
F2
[N]
L1
[J]
L2
[J]
Weight
137301M.643 FM/100 B-51002386±0.55.48.5445.520.5143000220011945
137311M.643 FM/140 B-613425117±0.56.410.549621152000280011964
137331M.643 FM/150 B-614826132±0.56.410.5538.523.5161900190011970
137351M.643 FM/200 B-619627179±16.410.5576211619001900111389
Part Number
137301
137311
137331
137351
37300
37301
37305
37306
37308
37309
37310
37311
37314
37315
37316
37320
37321
37322
37331
37332
37333
37351
37352
37353
37361
37362
37371
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
h
(mm)
D/l
(mm)
L
(mm)
h1
(mm)
B d d1 force 1 force 2 h2 Hole p Wheel base work 1 work 2 Type of assembly Sub execution Description

6.03 €

5 Available 6 Days 86±0.544231005.5145.48.53000220020.55-86119Pass-through holesM.643-FMM.643 FM/100 B-5

6.16 €

5 Available 6 Days 117±0.549251346156.410.520002800216-117119Pass-through holesM.643-FMM.643 FM/140 B-6

6.45 €

1 Available Same day

Stock

132±0.553261488.5166.410.51900190023.56-132119Pass-through holesM.643-FMM.643 FM/150 B-6

6.89 €

1 Available Same day

Stock

179±157271966166.410.519001900216-1791113Pass-through holesM.643-FMM.643 FM/200 B-6

4.58 €

5 Available 4 Days 86±0.54423100-14M5-24002400-M51086126Blind holesM.643M.643/100 B-M5

4.80 €

1 Available Same day

Stock

86±0.54423100-14M6-24002400-M61286126Blind holesM.643M.643/100 B-M6

4.69 €

1 Available Same day

Stock

94±0.54824108-14M5-23002300-M51094108Blind holesM.643M.643/110 B-M5

4.93 €

5 Available 6 Days 94±0.54824108-14M6-23002300-M61294108Blind holesM.643M.643/110 B-M6

4.75 €

5 Available 4 Days 117±0.54925134-15M4-22502650-M410117812Blind holesM.643M.643/140-117 B-M4

4.82 €

1 Available Same day

Stock

117±0.54925134-15M5-22502650-M510117812Blind holesM.643M.643/140-117 B-M5

5.26 €

1 Available Same day

Stock

117±0.54925134-15M6-22502650-M612117812Blind holesM.643M.643/140-117 B-M6

5.26 €

1 Available Same day

Stock

117±0.54925134-15M8-22502650-M813117812Blind holesM.643M.643/140-117 B-M8

4.48 €

5 4 Days 120±0.54925134-15M5-22502650-M510120812Blind holesM.643M.643/140-120 B-M5

5.37 €

5 Available Same day

Stock

120±0.54925134-15M6-22502650-M612120812Blind holesM.643M.643/140-120 B-M6

5.26 €

1 Available Same day

Stock

120±0.54925134-15M8-22502650-M813120812Blind holesM.643M.643/140-120 B-M8

5.35 €

5 Available 4 Days 132±0.55326148-16M5-22002450-M510132812Blind holesM.643M.643/150 B-M5

5.96 €

1 Available Same day

Stock

132±0.55326148-16M6-22002450-M612132812Blind holesM.643M.643/150 B-M6

5.94 €

5 Available 1 Day 132±0.55326148-16M8-22002450-M813132812Blind holesM.643M.643/150 B-M8

6.27 €

5 Available 10 Days 150±15627166-16M6-20002550-M612150813Blind holesM.643M.643/180 B-M6

6.29 €

5 Available 5 Days 150±15627166-16M8-20002550-M813150813Blind holesM.643M.643/180 B-M8

6.82 €

1 Available Same day

Stock

150±15627166-16M10-20002550-M1017150813Blind holesM.643M.643/180 B-M10

7.37 €

5 Available 5 Days 179±15727196-16M8-19002000-M8131791113Blind holesM.643M.643/200 B-M8

8.05 €

1 Available Same day

Stock

179±15727196-16M10-19002000-M10171791113Blind holesM.643M.643/200 B-M10

10.52 €

5 Available 4 Days 179±14527196-15M8-40003500-M8131792525Blind holesM.643RM.643R/200 B-M8

12.32 €

1 Available 5 Days 235±16129253-18.5M8-19002000-M8132351312Blind holesM.643M.643/260 B-M8

13.11 €

1 Available Same day

Stock

235±16129253-18.5M10-19002000-M10172351312Blind holesM.643M.643/260 B-M10

20.97 €

1 Available 4 Days 300±16432322-22M10-20002000-M10173001811Blind holesM.643M.643/320 B-M10

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support