Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | D (φ) | L (mm) | Color-finish accessory code | D1 | f | d1 | d2 | Diameter | f | H | H2 | h | h2 | L1 | l1 | l2 | Type of assembly | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.73 € | 1 | Available | 4 Days | 6 | 39.5 | 26.5 | C2 | - | - | 17 | 12 | 40 | M4 | 20 | - | 14 | 4 | - | 17 | 12.5 | Plain hole | MBT.40+I B-6-C2 | - | |
11.73 € | 1 | Available | 4 Days | 6 | 39.5 | 26.5 | C3 | - | - | 17 | 12 | 40 | M4 | 20 | - | 14 | 4 | - | 17 | 12.5 | Plain hole | MBT.40+I B-6-C3 | - | |
11.62 € | 1 | Available | 4 Days | 6 | 39.5 | 26.5 | C4 | - | - | 17 | 12 | 40 | M4 | 20 | - | 14 | 4 | - | 17 | 12.5 | Plain hole | MBT.40+I B-6-C4 | - | |
11.73 € | 1 | Available | 4 Days | 6 | 39.5 | 26.5 | C5 | - | - | 17 | 12 | 40 | M4 | 20 | - | 14 | 4 | - | 17 | 12.5 | Plain hole | MBT.40+I B-6-C5 | - | |
11.73 € | 1 | Available | 4 Days | 6 | 39.5 | 26.5 | C6 | - | - | 17 | 12 | 40 | M4 | 20 | - | 14 | 4 | - | 17 | 12.5 | Plain hole | MBT.40+I B-6-C6 | - | |
11.22 € | 1 | Available | 4 Days | 6 | 39.5 | 26.5 | C9 | - | - | 17 | 12 | 40 | M4 | 20 | - | 14 | 4 | - | 17 | 12.5 | Plain hole | MBT.40+I B-6-C9 | - | |
11.73 € | 1 | Available | 4 Days | 6 | 39.5 | 26.5 | C17 | 17 | M4 | - | 12 | 40 | - | 14 | 4 | - | - | 17 | - | 12.5 | AC Plain hole | MBT.40+I B-6-C17 | 34 | |
13.09 € | 1 | Available | 4 Days | 6 | 50 | 33 | C2 | - | - | 20 | 15 | 50 | M5 | 20 | - | 18 | 5 | - | 23 | 16 | Plain hole | MBT.50+I B-6-C2 | - | |
13.00 € | 1 | Available | 4 Days | 6 | 50 | 33 | C3 | - | - | 20 | 15 | 50 | M5 | 20 | - | 18 | 5 | - | 23 | 16 | Plain hole | MBT.50+I B-6-C3 | - | |
13.09 € | 1 | Available | 4 Days | 6 | 50 | 33 | C4 | - | - | 20 | 15 | 50 | M5 | 20 | - | 18 | 5 | - | 23 | 16 | Plain hole | MBT.50+I B-6-C4 | - | |
13.09 € | 1 | Available | 4 Days | 6 | 50 | 33 | C5 | - | - | 20 | 15 | 50 | M5 | 20 | - | 18 | 5 | - | 23 | 16 | Plain hole | MBT.50+I B-6-C5 | - | |
13.09 € | 1 | Available | 5 Days | 6 | 50 | 33 | C6 | - | - | 20 | 15 | 50 | M5 | 20 | - | 18 | 5 | - | 23 | 16 | Plain hole | MBT.50+I B-6-C6 | - | |
12.50 € | 1 | Available | 4 Days | 6 | 50 | 33 | C9 | - | - | 20 | 15 | 50 | M5 | 20 | - | 18 | 5 | - | 23 | 16 | Plain hole | MBT.50+I B-6-C9 | - | |
13.09 € | 1 | Available | 4 Days | 6 | 50 | 33 | C17 | 20 | M5 | - | 15 | 50 | - | 18 | 5 | - | - | 23 | - | 16 | AC Plain hole | MBT.50+I B-6-C17 | 54 | |
14.61 € | 1 | Available | 4 Days | 8 | 61 | 39 | C2 | - | - | 23 | 15 | 60 | M5 | 23 | - | 20 | 6 | - | 25 | 18.5 | Plain hole | MBT.60+I B-8-C2 | - | |
14.61 € | 1 | Available | 4 Days | 8 | 61 | 39 | C3 | - | - | 23 | 15 | 60 | M5 | 23 | - | 20 | 6 | - | 25 | 18.5 | Plain hole | MBT.60+I B-8-C3 | - | |
14.61 € | 1 | Available | 4 Days | 8 | 61 | 39 | C4 | - | - | 23 | 15 | 60 | M5 | 23 | - | 20 | 6 | - | 25 | 18.5 | Plain hole | MBT.60+I B-8-C4 | - | |
14.61 € | 1 | Available | 4 Days | 8 | 61 | 39 | C5 | - | - | 23 | 15 | 60 | M5 | 23 | - | 20 | 6 | - | 25 | 18.5 | Plain hole | MBT.60+I B-8-C5 | - | |
14.61 € | 1 | Available | 4 Days | 8 | 61 | 39 | C6 | - | - | 23 | 15 | 60 | M5 | 23 | - | 20 | 6 | - | 25 | 18.5 | Plain hole | MBT.60+I B-8-C6 | - | |
13.99 € | 1 | Available | 4 Days | 8 | 61 | 39 | C9 | - | - | 23 | 15 | 60 | M5 | 23 | - | 20 | 6 | - | 25 | 18.5 | Plain hole | MBT.60+I B-8-C9 | - | |
14.61 € | 1 | Available | 4 Days | 8 | 61 | 39 | C17 | 23 | M5 | - | 15 | 60 | - | 20 | 6 | - | - | 25 | - | 18.5 | AC Plain hole | MBT.60+I B-8-C17 | 65 | |
16.74 € | 1 | Available | 4 Days | 10 | 70 | 42 | C2 | - | - | 24 | 16 | 70 | M5 | 23 | - | 25 | 6 | - | 30 | 20.5 | Plain hole | MBT.70+I B-10-C2 | - | |
16.57 € | 1 | Available | 4 Days | 10 | 70 | 42 | C3 | - | - | 24 | 16 | 70 | M5 | 23 | - | 25 | 6 | - | 30 | 20.5 | Plain hole | MBT.70+I B-10-C3 | - | |
16.74 € | 1 | Available | 4 Days | 10 | 70 | 42 | C4 | - | - | 24 | 16 | 70 | M5 | 23 | - | 25 | 6 | - | 30 | 20.5 | Plain hole | MBT.70+I B-10-C4 | - | |
16.57 € | 1 | Available | 4 Days | 10 | 70 | 42 | C5 | - | - | 24 | 16 | 70 | M5 | 23 | - | 25 | 6 | - | 30 | 20.5 | Plain hole | MBT.70+I B-10-C5 | - | |
16.57 € | 1 | Available | 4 Days | 10 | 70 | 42 | C6 | - | - | 24 | 16 | 70 | M5 | 23 | - | 25 | 6 | - | 30 | 20.5 | Plain hole | MBT.70+I B-10-C6 | - | |
16.08 € | 1 | Available | 4 Days | 10 | 70 | 42 | C9 | - | - | 24 | 16 | 70 | M5 | 23 | - | 25 | 6 | - | 30 | 20.5 | Plain hole | MBT.70+I B-10-C9 | - | |
16.74 € | 1 | Available | 4 Days | 10 | 70 | 42 | C17 | 24 | M5 | - | 16 | 70 | - | 25 | 6 | - | - | 30 | - | 20.5 | AC Plain hole | MBT.70+I B-10-C17 | 73 | |
21.85 € | 1 | Available | 4 Days | 10 | 85 | 30.5 | C2 | - | - | 29 | 16 | 85 | M5 | 23 | - | 22 | 6 | - | - | 10.5 | Plain hole | MBT.85+I B-10-C2 | - | |
21.85 € | 1 | Available | 4 Days | 10 | 85 | 30.5 | C3 | - | - | 29 | 16 | 85 | M5 | 23 | - | 22 | 6 | - | - | 10.5 | Plain hole | MBT.85+I B-10-C3 | - | |
21.69 € | 1 | Available | 4 Days | 10 | 85 | 30.5 | C4 | - | - | 29 | 16 | 85 | M5 | 23 | - | 22 | 6 | - | - | 10.5 | Plain hole | MBT.85+I B-10-C4 | - | |
21.85 € | 1 | Available | 4 Days | 10 | 85 | 30.5 | C5 | - | - | 29 | 16 | 85 | M5 | 23 | - | 22 | 6 | - | - | 10.5 | Plain hole | MBT.85+I B-10-C5 | - | |
21.69 € | 1 | Available | 4 Days | 10 | 85 | 30.5 | C6 | - | - | 29 | 16 | 85 | M5 | 23 | - | 22 | 6 | - | - | 10.5 | Plain hole | MBT.85+I B-10-C6 | - | |
21.10 € | 1 | Available | 4 Days | 10 | 85 | 30.5 | C9 | - | - | 29 | 16 | 85 | M5 | 23 | - | 22 | 6 | - | - | 10.5 | Plain hole | MBT.85+I B-10-C9 | - | |
21.78 € | 1 | Available | 4 Days | 10 | 85 | 30.5 | C17 | 29 | M5 | - | 16 | 85 | - | 22 | 6 | - | - | - | - | 10.5 | AC Plain hole | MBT.85+I B-10-C17 | 84 | |
24.86 € | 1 | Available | 4 Days | 10 | 100 | 31 | C2 | - | - | 35 | 16 | 100 | M5 | 23 | - | 22 | 6 | - | - | 11 | Plain hole | MBT.100+I B-10-C2 | - | |
24.86 € | 1 | Available | 4 Days | 10 | 100 | 31 | C3 | - | - | 35 | 16 | 100 | M5 | 23 | - | 22 | 6 | - | - | 11 | Plain hole | MBT.100+I B-10-C3 | - | |
24.86 € | 1 | Available | 4 Days | 10 | 100 | 31 | C4 | - | - | 35 | 16 | 100 | M5 | 23 | - | 22 | 6 | - | - | 11 | Plain hole | MBT.100+I B-10-C4 | - | |
24.86 € | 1 | Available | 4 Days | 10 | 100 | 31 | C5 | - | - | 35 | 16 | 100 | M5 | 23 | - | 22 | 6 | - | - | 11 | Plain hole | MBT.100+I B-10-C5 | - | |
24.86 € | 1 | Available | 4 Days | 10 | 100 | 31 | C6 | - | - | 35 | 16 | 100 | M5 | 23 | - | 22 | 6 | - | - | 11 | Plain hole | MBT.100+I B-10-C6 | - | |
24.00 € | 1 | Available | 4 Days | 10 | 100 | 31 | C9 | - | - | 35 | 16 | 100 | M5 | 23 | - | 22 | 6 | - | - | 11 | Plain hole | MBT.100+I B-10-C9 | - | |
24.86 € | 1 | Available | 4 Days | 10 | 100 | 31 | C17 | 35 | M5 | - | 16 | 100 | - | 22 | 6 | - | - | - | - | 11 | AC Plain hole | MBT.100+I B-10-C17 | 102 |
Loading...
Material | Technopolymer |
---|
Configure
Basic Attributes
d
D(φ)
L(mm)
Color-finish accessory code
D1
f
d1
d2
Diameter
f
H
H2
h
h2
L1
l1
l2
Type of assembly
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes