• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

MCT. - Fluted grip knobs -Technoplymer assembly with screw

MCT. - Fluted grip knobs -Technoplymer assembly with screw
  • Volume Discount
Polyamide based technopolymer fluted grip knobs.
Polypropylene based (PP) technopolymer closing cap, orange or black colour, glossy finish with matte central surface, snap-in mounting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
138711
138712
138721
138722
138731
138732
138751
138752
138761
138762
138771
138772
138791
138792
138801
138802
138811
138812
138821
138822
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d D
(φ)
L
(mm)
Color-finish accessory code d1 Diameter h l2 s Description

1.74 €

25 Available 4 Days 53532C218354158MCT.35 EH-5-C2

1.74 €

25 Available 4 Days 53532C918354158MCT.35 EH-5-C9

1.74 €

25 Available 4 Days 63532C2183541510MCT.35 EH-6-C2

1.74 €

25 Available 4 Days 63532C9183541510MCT.35 EH-6-C9

1.74 €

25 Available 4 Days 83532C2183541513MCT.35 EH-8-C2

1.74 €

25 Available 4 Days 83532C9183541513MCT.35 EH-8-C9

2.22 €

10 Available 4 Days 65040C2235052110MCT.50 EH-6-C2

2.22 €

1 Available Same day

Stock

65040C9235052110MCT.50 EH-6-C9

2.22 €

10 Available 4 Days 85040C2235052113MCT.50 EH-8-C2

2.22 €

10 Available 4 Days 85040C9235052113MCT.50 EH-8-C9

2.22 €

10 Available 4 Days 105040C2235052117MCT.50 EH-10-C2

2.22 €

10 Available 4 Days 105040C9235052117MCT.50 EH-10-C9

6.18 €

10 Available 4 Days 87071C230.57094013MCT.70 EH-8-C2

6.18 €

10 Available 4 Days 87071C930.57094013MCT.70 EH-8-C9

6.18 €

10 Available 4 Days 107071C230.57094017MCT.70 EH-10-C2

6.18 €

10 Available 4 Days 107071C930.57094017MCT.70 EH-10-C9

6.18 €

10 Available 4 Days 127071C230.57094019MCT.70 EH-12-C2

6.18 €

10 Available 4 Days 127071C930.57094019MCT.70 EH-12-C9

6.18 €

10 Available 4 Days 147071C230.57094022MCT.70 EH-14-C2

6.18 €

10 Available 4 Days 147071C930.57094022MCT.70 EH-14-C9

Loading...

  1. 1

Basic information

Material Technopolymer Type of assembly Pass-through hole

Tech Support