Reinforced phenolic based (PF) Duroplast. Polyamide based (PA) technopolymer for ME.95, black colour, glossy finish.
Balancing by means of an incorporated counterweight.
Front plate
Matte anodised aluminium (ELESA original design).
Standard execution
Black-oxide steel boss, H7 reamed hole.
Reamed hole provided with centres already drilled for pinning to shaft. Use pins with smaller diameter than the one of the already drilled hole to avoid local stress.
Revolving handle in Duroplast.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
38001 |
38101 |
38201 |
38301 |
38401 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | L (mm) | d1 (Ø) | d (Ø) | h (mm) | h2 (mm) | H (mm) | d2 | External diameter | l | l1 | l2 | l3 | m | R | Hole | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.00 € | Available |
Same day
Stock | 65 | 13 | 8 | 13 | 6.5 | 40 | 14 | 65 | 23 | 18 | 22 | 19 | M6 | 23 | 8 | ME.65 | |
29.79 € | Available |
Same day
Stock | 80 | 14 | 10 | 16 | 8 | 40 | 15 | 80 | 26 | 20 | 24 | 20 | M6 | 30 | 10 | ME.80 | |
37.52 € | Available |
Same day
Stock | 94 | 14 | 10 | 19 | 8 | 50 | 15 | 95 | 29 | 22 | 26 | 22 | M8 | 36 | 10 | ME.95 | |
35.07 € | Available |
Same day
Stock | 110 | 18 | 12 | 17.5 | 9 | 65 | 19 | 110 | 34 | 24 | 28 | 22 | M10 | 44 | 12 | ME.110 | |
41.01 € | Available |
Same day
Stock | 140 | 18 | 12 | 17.5 | 9 | 80 | 19 | 140 | 37 | 26 | 30 | 24 | M10 | 57 | 12 | ME.140 |
Loading...
Material Handle | Technopolymer | Material Grip | Technopolymer | h1 | 1.5 |
---|---|---|---|---|---|
Handle | revolving handle | Type of assembly | Plain hole |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.