METP. - Balanced crank handle -Technopolymer

METP. - Balanced crank handle -Technopolymer
  • Volume Discount

Product Details:

Manufacturer part number: 38901

Brand: ELESA

Price: 42.46

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

38901

Part Number
38901
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.46 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Material Handle Technopolymer Material Grip Technopolymer L(mm) 170
d(mm) 14 H(mm) 65 External diameter 170
l 37 l1 39 l2 33
l3 21 l4 25 R 74
Hole 14 Handle revolving handle Type of assembly Plain hole
Description METP.170

This page is METP. - Balanced crank handle -Technopolymer, part number 38901.
You can find the detail information about specifications and dimensions on part number 38901.

Tech Support