Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
39001-R-C3 |
39031-R-C3 |
39041-R-C3 |
39111-R-C3 |
39141-R-C3 |
39211-R-C3 |
39241-R-C3 |
39311-R-C3 |
39341-R-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | l (mm) | d (mm) | L | D | H | h1 | h2 | h3 | d1 | d2 | h | Hole | Lever length | Threaded screw | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.95 € | 10 | Available | 4 Days | 42 | - | M6 | 50 | 18 | 27 | 22 | 1.8 | 9 | 11.5 | 9 | 12 | M6 | 40 | - | MF-B | Blind hole | MF.40 B-M6 | |
2.86 € | 10 | Available | 4 Days | 42 | 16 | M6 | 50 | 18 | 27 | 22 | 1.8 | 9 | 11.5 | 9 | - | - | 40 | M6 | MF-p | Threaded screw | MF.40 p-M6x16 | |
2.95 € | 10 | Available | 4 Days | 42 | - | M5 | 50 | 18 | 27 | 22 | 1.8 | 9 | 11.5 | 9 | 10 | M5 | 40 | - | MF-B | Blind hole | MF.40 B-M5 | |
3.48 € | 10 | Available | 4 Days | 63 | - | M8 | 73 | 23 | 37 | 27 | 2 | 11 | 14.5 | 9 | 13 | M8 | 65 | - | MF-B | Blind hole | MF.63 B-M8 | |
3.21 € | 10 | Available | 4 Days | 63 | 25 | M8 | 73 | 23 | 37 | 27 | 2 | 11 | 14.5 | 9 | - | - | 65 | M8 | MF-p | Threaded screw | MF.63 p-M8x25 | |
4.58 € | 10 | Available | 4 Days | 80 | - | M10 | 92 | 28 | 47 | 34 | 2.2 | 14 | 18.5 | 11 | 17 | M10 | 80 | - | MF-B | Blind hole | MF.80 B-M10 | |
4.49 € | 10 | Available | 4 Days | 80 | 30 | M10 | 92 | 28 | 47 | 34 | 2.2 | 14 | 18.5 | 11 | - | - | 80 | M10 | MF-p | Threaded screw | MF.80 p-M10x30 | |
7.02 € | 10 | Available | 4 Days | 100 | - | M12 | 115 | 35 | 57 | 40 | 2.4 | 16 | 23.5 | 13 | 20 | M12 | 100 | - | MF-B | Blind hole | MF.100 B-M12 | |
7.37 € | 10 | Available | 4 Days | 100 | 50 | M12 | 115 | 35 | 57 | 40 | 2.4 | 16 | 23.5 | 13 | - | - | 100 | M12 | MF-p | Threaded screw | MF.100 p-M12x50 |
Loading...
Material | Technopolymer |
---|
Configure
Basic Attributes
R(mm)
l(mm)
d(mm)
L
D
H
h1
h2
h3
d1
d2
h
Hole
Lever length
Threaded screw
Sub execution
Type of assembly
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes