Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
40201 |
40202 |
40301 |
40302 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | d1 | d2 | d3 | Diameter | h | h2 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.79 € | 50 | Available | 4 Days | 6 | 24 | 45 | 25 | 35 | 10 | 15 | 45 | 15 | 7 | MI.204/45 B-6 | |
7.99 € | 50 | Available | 4 Days | 8 | 24 | 45 | 25 | 35 | 12 | 12 | 45 | 18 | 3 | MI.204/45 B-8 | |
9.59 € | 50 | Available | 4 Days | 6 | 30 | 55 | 26 | 37 | 12 | 12 | 55 | 18 | 3 | MI.204/55 B-6 | |
9.75 € | 50 | Available | 4 Days | 8 | 30 | 55 | 26 | 37 | 15 | 15 | 55 | 18 | 3 | MI.204/55 B-8 |
Loading...
Material | Duroplast | l1 | 10 | Type of assembly | Plain hole |
---|
Configure
Basic Attributes
d
l(mm)
D(φ)
L(mm)
d1
d2
d3
Diameter
h
h2
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes