• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

MLP - Side handles with protection -Technopolymer

MLP - Side handles with protection -Technopolymer
  • Volume Discount
Glass-fibre reinforced polyamide based technopolymer side handle with protection.
Available with brass bosses, threaded blind holes or blind holes for fitting by means of no. 2 self-tapping screws for plastic materials Ø5 (UNI ISO 7049).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43951
43955
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d force 1 Hole p Description

4.80 €

1 Available Same day

Stock

43500M410MLP.142-B M4

4.71 €

10 Available 5 Days 4.53000513MLP.142-AF 4,8

Loading...

  1. 1

Basic information

f(mm) 120 Material Technopolymer h(mm) 22
L(mm) 142 h1(mm) 19.5 B 21
b1 18 f1 8 force 2 2800
l1 107 Wheel base 120 work 2 3
Type of assembly AH_Blind holes

Tech Support