MPE - Folding handles -with return spring technopolymer

MPE - Folding handles -with return spring technopolymer
  • Volume Discount
Folding handle with return spring in glass fibre reinforced polyamide-based technopolymer, black colour RAL 9005 or grey colour RAL 7040 (C33) or white colour similar to RAL 9002 for the CLEAN version.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
151051
43801
43801-C33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
High performing lines Description

22.57 €

1 Available 5 Days CleanMPE.135-CLEAN

20.55 €

1 Available 4 Days -MPE.135

20.55 €

1 Available 4 Days -MPE.135-C33

Loading...

  1. 1

Basic information

f(mm) 80 Material Technopolymer L(mm) 74
B 135 b1 90 d 6.3
force 1 1700 force 2 2500 H 20
h2 63 l1 16.5 l2 29
l3 41 l4 8 Type of assembly Pass-through holes

Tech Support