MPI-15 - Magnetic measuring system -Length and angle modes

MPI-15 - Magnetic measuring system -Length and angle modes
  • Volume Discount
Magnetic measuring system.
MPI-15 measuring system, made of a LCD multifunction display with built-in magnetic position sensor, combined with the magnetic band M-BAND-10 (to be ordered separately), is a complete system for the measurement of linear and angular displacement (with a minimum radius of 65 mm).
Multifunction LCD with 5 function keys.
External battery power supply 1.5 VDC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CE.99901-02
CE.99901-03
CE.99901-04
CE.99901-05
CE.99901-06
CE.99901-07
CE.99901-08
CE.99901-09
CE.99901-10
CE.99901-11
CE.99901-12
CE.99901-13
CE.99901-14
CE.99901-15
CE.99901-16
CE.99901-17
CE.99901-18
CE.99901-19
CE.99901-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
cable length unit

410.83 €

1 Available 4 Days 200

410.83 €

1 Available 4 Days 300

410.83 €

1 Available 4 Days 400

410.83 €

1 Available 5 Days 500

410.83 €

1 Available 4 Days 600

410.83 €

1 Available 4 Days 700

410.83 €

1 Available 4 Days 800

410.83 €

1 Available 4 Days 900

410.83 €

1 Available 4 Days 1000

410.83 €

1 Available 4 Days 1100

410.83 €

1 Available 4 Days 1200

410.83 €

1 Available 4 Days 1300

410.83 €

1 Available 4 Days 1400

410.83 €

1 Available 4 Days 1500

410.83 €

1 Available 4 Days 1600

410.83 €

1 Available 4 Days 1700

410.83 €

1 Available 4 Days 1800

410.83 €

1 Available 4 Days 1900

410.83 €

1 Available 4 Days 2000

Loading...

  1. 1

Tech Support