• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

MSP. - Guard safety handles -Technopolymer

MSP. - Guard safety handles -Technopolymer
  • Volume Discount
Glass-fibre reinforced polyamide based technopolymer guard safety handle.
Available with brass bosses, threaded blind hole or blind holes for fitting by means of no. 2 self-tapping screws for plastic materials Ø5 (UNI ISO 7049).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43961
43965
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d force 1 force 2 Hole p work 2 Description

7.13 €

10 Available 4 Days 630001900M61210MSP.100-B M6

5.85 €

1 Available Same day

Stock

4.57009004147MSP.100-AF 4.8

Loading...

  1. 1

Basic information

f(mm) 80 Material Technopolymer h(mm) 30
L(mm) 100 h1(mm) 8.7 B 13
f1 10 Wheel base 80 Type of assembly AH_Blind holes
R 38

Tech Support