We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

NDA.Q - End-caps for square tubes -with adjustable height levelling element technopolymer (Part Numbers)

NDA.Q - End-caps for square tubes -with adjustable height levelling element technopolymer
  • Volume Discount

End-caps for square tubes with adjustable height levelling element
The assembly can be performed simply by positioning the end-cap, forcing it, inside the tube, with no need of screws or other fasteners.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

430411

Part Number
430411
Part NumberStandard Unit PriceVolume DiscountShipping Days?B d h h2 s External internal min-max Max.static load*
(N)
thickness min-max Description Weight

0.83 €

Available Same day

Stock

25M123432SW192522-2110001.5-2NDA.Q-25-M12x3014

Loading...

  1. 1

Basic information

Material Technopolymer

This page is NDA.Q - End-caps for square tubes -with adjustable height levelling element technopolymer, part number 430411.
You can find the detail information about specifications and dimensions on part number 430411.

Variation of this product

Part Number
430401
430406
430416
430421
430426
430431
Part NumberStandard Unit PriceVolume DiscountShipping Days?B d h h2 s External internal min-max Max.static load*
(N)
thickness min-max Description Weight

0.58 €

Available Same day

Stock

20M123432SW192017-1610001.5-2NDA.Q-20-M12x309

0.72 €

Available Same day

Stock

22M123432SW192219-1810001.5-2NDA.Q-22-M12x3011

0.69 €

Available Same day

Stock

25M163437SW272522-2115001.5-2NDA.Q-25-M16x3015

1.03 €

Available Same day

Stock

30M162537SW273027-2615001.5-2NDA.Q-30-M16x3020

0.69 €

Available Same day

Stock

30M222635SW273027-2625001.5-2NDA.Q-30-M22x3016

1.00 €

Available Same day

Stock

35M223435SW273532-3125001.5-2NDA.Q-35-M22x3021

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support