We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

NDA.Q - End-caps for square tubes -with adjustable height levelling element technopolymer (Part Numbers)

NDA.Q - End-caps for square tubes -with adjustable height levelling element technopolymer
  • Volume Discount

End-caps for square tubes with adjustable height levelling element
The assembly can be performed simply by positioning the end-cap, forcing it, inside the tube, with no need of screws or other fasteners.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

430436

Part Number
430436
Part NumberStandard Unit PriceVolume DiscountShipping Days?B d h h2 s External internal min-max Max.static load*
(N)
thickness min-max Description Weight

1.26 €

Available Same day

Stock

40M223335SW274037-3625001.5-2NDA.Q-40-M22x3030

Loading...

  1. 1

Basic information

Material Technopolymer

This page is NDA.Q - End-caps for square tubes -with adjustable height levelling element technopolymer, part number 430436.
You can find the detail information about specifications and dimensions on part number 430436.

Variation of this product

Part Number
430411
430416
430421
430426
430441
430446
Part NumberStandard Unit PriceVolume DiscountShipping Days?B d h h2 s External internal min-max Max.static load*
(N)
thickness min-max Description Weight

0.83 €

Available Same day

Stock

25M123432SW192522-2110001.5-2NDA.Q-25-M12x3014

0.69 €

Available Same day

Stock

25M163437SW272522-2115001.5-2NDA.Q-25-M16x3015

1.03 €

Available Same day

Stock

30M162537SW273027-2615001.5-2NDA.Q-30-M16x3020

0.69 €

Available Same day

Stock

30M222635SW273027-2625001.5-2NDA.Q-30-M22x3016

1.72 €

Available Same day

Stock

45M223435SW274542-4125001.5-2NDA.Q-45-M22x3034

2.03 €

Available Same day

Stock

50M223435SW275048-4725001-1.5NDA.Q-50-M22x3042

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support