• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

NDX.Q - Square end-caps for tubes -Technopolymer (Part Numbers - CAD Download)

NDX.Q - Square end-caps for tubes -Technopolymer
  • Volume Discount
Square heads for tubes in glass fibre reinforced polyamide-based technopolymer with black nickel-plated brass bushing with threaded pass-through hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
320011
320016
320021
320022
320023
320026
320027
320031
320032
320033
320034
320035
320041
320042
320043
320044
320045
320051
320052
320053
320054
320055
320056
320061
320062
320063
320064
320065
320066
320071
320072
320073
320074
320075
320076
320081
320082
320083
320084
320085
320086
320091
320092
320093
320094
320095
320096
320098
320099
320101
320102
320103
320104
320105
320106
320108
320109
320111
320112
320113
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L/D
(mm)
max static load unit 1
(kN)
H
(mm)
d External h h1 Internal l Thickness Description

2.66 €

1 Available Same day

Stock

20423M82010517171.5NDX.Q-20x1.5-M8

2.73 €

1 Available Same day

Stock

20423M82010516162NDX.Q-20x2-M8

2.75 €

1 Available Same day

Stock

254.526M82510622221.5NDX.Q-25x1.5-M8

2.75 €

1 Available Same day

Stock

254.526M102510622221.5NDX.Q-25x1.5-M10

2.75 €

1 Available Same day

Stock

254.526M122510622221.5NDX.Q-25x1.5-M12

2.82 €

48 Available 4 Days 254.526M82510621212NDX.Q-25x2-M8

2.82 €

1 Available Same day

Stock

254.526M102510621212NDX.Q-25x2-M10

2.82 €

1 Available Same day

Stock

304.531M83010627271.5NDX.Q-30x1.5-M8

2.82 €

1 Available Same day

Stock

304.531M103010627271.5NDX.Q-30x1.5-M10

2.82 €

1 Available Same day

Stock

304.531M123010627271.5NDX.Q-30x1.5-M12

2.84 €

1 Available Same day

Stock

304.531M143015627271.5NDX.Q-30x1.5-M14

2.84 €

1 Available Same day

Stock

304.531M163015627271.5NDX.Q-30x1.5-M16

2.82 €

1 Available Same day

Stock

304.531M83010626262NDX.Q-30x2.0-M8

2.82 €

1 Available Same day

Stock

304.531M103010626262NDX.Q-30x2.0-M10

2.82 €

1 Available Same day

Stock

304.531M123010626262NDX.Q-30x2.0-M12

2.84 €

1 Available Same day

Stock

304.531M143015626262NDX.Q-30x2.0-M14

2.84 €

1 Available Same day

Stock

304.531M163015626262NDX.Q-30x2.0-M16

2.88 €

1 Available Same day

Stock

35638M83510832321.5NDX.Q-35x1.5-M8

2.88 €

1 Available Same day

Stock

35638M103510832321.5NDX.Q-35x1.5-M10

2.88 €

1 Available Same day

Stock

35638M123510832321.5NDX.Q-35x1.5-M12

2.93 €

1 Available Same day

Stock

35638M143515832321.5NDX.Q-35x1.5-M14

2.93 €

1 Available Same day

Stock

35638M163515832321.5NDX.Q-35x1.5-M16

3.61 €

1 Available Same day

Stock

35638M203520832321.5NDX.Q-35x1.5-M20

2.88 €

1 Available Same day

Stock

35638M83510831312NDX.Q-35x2-M8

2.88 €

1 Available Same day

Stock

35638M103510831312NDX.Q-35x2-M10

2.88 €

1 Available Same day

Stock

35638M123510831312NDX.Q-35x2-M12

2.93 €

1 Available Same day

Stock

35638M143515831312NDX.Q-35x2-M14

2.93 €

1 Available Same day

Stock

35638M163515831312NDX.Q-35x2-M16

3.61 €

1 Available Same day

Stock

35638M203520831312NDX.Q-35x2-M20

2.97 €

1 Available Same day

Stock

40638M84010837.637.61.2NDX.Q-40x1.2-M8

2.97 €

1 Available Same day

Stock

40638M104010837.637.61.2NDX.Q-40x1.2-M10

2.97 €

1 Available Same day

Stock

40638M124010837.637.61.2NDX.Q-40x1.2-M12

2.99 €

1 Available Same day

Stock

40638M144015837.637.61.2NDX.Q-40x1.2-M14

2.99 €

1 Available Same day

Stock

40638M164015837.637.61.2NDX.Q-40x1.2-M16

3.74 €

1 Available Same day

Stock

40838M204020837.637.61.2NDX.Q-40x1.2-M20

2.97 €

1 Available Same day

Stock

40638M84010837371.5NDX.Q-40x1.5-M8

2.97 €

1 Available Same day

Stock

40638M104010837371.5NDX.Q-40x1.5-M10

2.97 €

1 Available Same day

Stock

40638M124010837371.5NDX.Q-40x1.5-M12

2.99 €

1 Available Same day

Stock

40638M144015837371.5NDX.Q-40x1.5-M14

2.99 €

1 Available Same day

Stock

40638M164015837371.5NDX.Q-40x1.5-M16

3.74 €

1 Available Same day

Stock

40838M204020837371.5NDX.Q-40x1.5-M20

2.97 €

1 Available Same day

Stock

40638M84010836362NDX.Q-40x2-M8

2.97 €

1 Available Same day

Stock

40638M104010836362NDX.Q-40x2-M10

2.97 €

1 Available Same day

Stock

40638M124010836362NDX.Q-40x2-M12

2.99 €

1 Available Same day

Stock

40638M144015836362NDX.Q-40x2-M14

2.99 €

1 Available Same day

Stock

40638M164015836362NDX.Q-40x2-M16

3.74 €

1 Available Same day

Stock

40838M204020836362NDX.Q-40x2-M20

3.04 €

1 Available Same day

Stock

40638M104010834343NDX.Q-40x3-M10

3.04 €

1 Available Same day

Stock

40638M124010834343NDX.Q-40x3-M12

2.97 €

1 Available Same day

Stock

40638M84010835352.5NDX.Q-40x2.5-M8

2.97 €

1 Available Same day

Stock

40638M104010835352.5NDX.Q-40x2.5-M10

2.97 €

1 Available Same day

Stock

40638M124010835352.5NDX.Q-40x2.5-M12

2.99 €

1 Available Same day

Stock

40638M144015835352.5NDX.Q-40x2.5-M14

2.99 €

1 Available Same day

Stock

40638M164015835352.5NDX.Q-40x2.5-M16

3.74 €

1 Available Same day

Stock

40838M204020835352.5NDX.Q-40x2.5-M20

3.32 €

1 Available Same day

Stock

45638M124510839393NDX.Q-45x3-M12

3.32 €

1 Available Same day

Stock

45638M164515839393NDX.Q-45x3-M16

3.39 €

1 Available Same day

Stock

50645M850101047.647.61.2NDX.Q-50x1.2-M8

3.39 €

1 Available Same day

Stock

50645M1050101047.647.61.2NDX.Q-50x1.2-M10

3.39 €

1 Available Same day

Stock

50645M1250101047.647.61.2NDX.Q-50x1.2-M12

Loading...

Basic information

Material Technopolymer

Tech Support