Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard execution
Brass boss, threaded through hole.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
320081
Material | Technopolymer |
---|
This page is NDX.Q - Square end-caps for tubes -Technopolymer, part number 320081.
You can find the detail information about specifications and dimensions on part number 320081.
Part Number |
---|
320022 |
320023 |
320026 |
320082 |
320083 |
320084 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | L/D (mm) | max static load unit 1 (kN) | H (mm) | d | External | h | h1 | Internal | l | Thickness | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.12 € | Available |
Same day
Stock | 25 | 4.5 | 26 | M10 | 25 | 10 | 6 | 22 | 22 | 1.5 | NDX.Q-25x1.5-M10 | |
3.12 € | Available |
Same day
Stock | 25 | 4.5 | 26 | M12 | 25 | 10 | 6 | 22 | 22 | 1.5 | NDX.Q-25x1.5-M12 | |
3.29 € | Available |
Same day
Stock | 25 | 4.5 | 26 | M8 | 25 | 10 | 6 | 21 | 21 | 2 | NDX.Q-25x2-M8 | |
3.40 € | Available |
Same day
Stock | 40 | 6 | 38 | M10 | 40 | 10 | 8 | 37 | 37 | 1.5 | NDX.Q-40x1.5-M10 | |
3.40 € | Available |
Same day
Stock | 40 | 6 | 38 | M12 | 40 | 10 | 8 | 37 | 37 | 1.5 | NDX.Q-40x1.5-M12 | |
3.43 € | Available |
Same day
Stock | 40 | 6 | 38 | M14 | 40 | 15 | 8 | 37 | 37 | 1.5 | NDX.Q-40x1.5-M14 |
ELESA
Standard Price : 4.86 €
Shipping Days: Same day
ELESA
Standard Price : 3.40 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.