NDX.Q - Square end-caps for tubes -Technopolymer (Part Numbers - CAD Download)

NDX.Q - Square end-caps for tubes -Technopolymer
  • Volume Discount

Product Details:

Manufacturer part number: 320112

Brand: ELESA

Price: 3.39

Delivery time: Same day


Technical Data:

L/D: 50 mm

max static load unit 1: 6 kN

H: 45 mm

d: M10

External: 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

320112

Part Number
320112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L/D
(mm)
max static load unit 1
(kN)
H
(mm)
d External h h1 Internal l Thickness Description

3.39 €

1 Available Same day

Stock

50645M1050101047.647.61.2NDX.Q-50x1.2-M10

Loading...

  1. 1

Basic information

Material Technopolymer

This page is NDX.Q - Square end-caps for tubes -Technopolymer, part number 320112.
You can find the detail information about specifications and dimensions on part number 320112.

Variation of this product

Part Number
320022
320023
320026
320113
320114
320115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L/D
(mm)
max static load unit 1
(kN)
H
(mm)
d External h h1 Internal l Thickness Description

2.75 €

1 Available Same day

Stock

254.526M102510622221.5NDX.Q-25x1.5-M10

2.75 €

1 Available Same day

Stock

254.526M122510622221.5NDX.Q-25x1.5-M12

2.82 €

48 Available 4 Days 254.526M82510621212NDX.Q-25x2-M8

3.39 €

1 Available Same day

Stock

50645M1250101047.647.61.2NDX.Q-50x1.2-M12

3.43 €

1 Available Same day

Stock

50645M1450151047.647.61.2NDX.Q-50x1.2-M14

3.43 €

1 Available Same day

Stock

50645M1650151047.647.61.2NDX.Q-50x1.2-M16

Tech Support