P.111+x - Spherical revolving handles -Duroplast

P.111+x - Spherical revolving handles -Duroplast
  • Volume Discount
Spherical revolving handles.
Phenolic based (PF) Duroplast, black colour, glossy finish.
Zinc-plated steel threaded pin, two flat faces for fitting with 12 mm spanner.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
45981
46011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
D
(φ)
L
(mm)
d1 l2 Description

11.18 €

1 Available 4 Days M81537541813P.111/37+x-M8

15.64 €

1 Available 4 Days M101747692317P.111/47+x-M10

Loading...

  1. 1

Basic information

Material Duroplast d2 15 l1 7
s 12 Type of assembly Threaded screw

Tech Support