• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

PMT.100 - Indexing plungers -SUPER-technopolymer body

PMT.100 - Indexing plungers -SUPER-technopolymer body
  • Volume Discount
Indexing plungers with threaded body in glass fibre reinforced polyamide-based SUPER-technopolymer, plunger in hardened and burnished steel or AISI 303 stainless steel, knob in high-resilience polyamide-based technopolymer in black or red RAL 3000, spring in stainless steel AISI 302 and locking nut in glass fibre reinforced polyamide-based SUPER-technopolymer.
Thanks to the low coefficient of friction of the material, the application of lubricating grease is not required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51501-C6
51502-C6
51511-C6
51512-C6
51521-C6
51522-C6
51531-C6
51532-C6
51551-C6
51552-C6
51561-C6
51562-C6
51571-C6
51572-C6
51581-C6
51582-C6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material d1
(mm)
l1
(mm)
d
(Ø)
d1 Pitch D L l l2 s s1 newton unit* newton unit# max tightening torque unit static load at breakage F unit Sub execution High performing lines Description

5.30 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM10551212317512-71762300PMT.100SUPER-TechnopolymerPMT.100-5-M10x1-A-C6

5.74 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM12661.5252820614-924103500PMT.100SUPER-TechnopolymerPMT.100-6-M12x1,5-A-C6

6.89 €

5 Available 5 Days [Polyamide] TechnopolymerM16881.5313526819-1130185900PMT.100SUPER-TechnopolymerPMT.100-8-M16x1,5-A-C6

7.68 €

5 Available 5 Days [Polyamide] TechnopolymerM2010101.53137331022-1945257700PMT.100SUPER-TechnopolymerPMT.100-10-M20x1,5-A-C6

6.29 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM105512123175121671762300PMT.100SUPER-TechnopolymerPMT.100-5-M10x1-AK-C6

6.73 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM12661.525282061419924103500PMT.100SUPER-TechnopolymerPMT.100-6-M12x1,5-AK-C6

8.03 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM16881.5313526819241130185900PMT.100SUPER-TechnopolymerPMT.100-8-M16x1,5-AK-C6

8.18 €

5 Available 4 Days [Polyamide] TechnopolymerM2010101.53137331022301945257700PMT.100SUPER-TechnopolymerPMT.100-10-M20x1,5-AK-C6

6.58 €

1 Available Same day

Stock

Stainless steelM10551212317512-71761800PMT.100-SSTInoxPMT.100-SST-5-M10x1-A-C6

7.35 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM12661.5252820614-924102900PMT.100-SSTSUPER-TechnopolymerPMT.100-SST-6-M12x1,5-A-C6

8.76 €

1 Available Same day

Stock

Stainless steelM16881.5313526819-1130184400PMT.100-SSTSUPER-TechnopolymerPMT.100-SST-8-M16x1,5-A-C6

10.54 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM2010101.53137331022-1945256800PMT.100-SSTInoxPMT.100-SST-10-M20x1,5-A-C6

7.57 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM105512123175121671761800PMT.100-SSTSUPER-TechnopolymerPMT.100-SST-5-M10x1-AK-C6

8.27 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM12661.525282061419924102900PMT.100-SSTInoxPMT.100-SST-6-M12x1,5-AK-C6

9.92 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM16881.5313526819241130184400PMT.100-SSTSUPER-TechnopolymerPMT.100-SST-8-M16x1,5-AK-C6

11.84 €

1 Available Same day

Stock

[Polyamide] TechnopolymerM2010101.53137331022301945256800PMT.100-SSTSUPER-TechnopolymerPMT.100-SST-10-M20x1,5-AK-C6

Loading...

  1. 1

Tech Support