PR-PF - Flush pull handles -for snap-in assembly technopolymer

PR-PF - Flush pull handles -for snap-in assembly technopolymer
  • Volume Discount
Flush pull handle for snap-in assembly in glass fibre reinforced polyamide-based technopolymer.
Colour options are grey-black, orange, light grey and white similar to RAL 9002 for the CLEAN version.
A modern design thanks to the compact shape, the internal profile of the cavity offers a safe, comfortable and ergonomic grip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
151081
151086
51955-C1
51955-C2
51955-C3
51958-C1
51958-C2
51958-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B b1 Color finish accessory code High performing lines Sub execution Description

3.36 €

5 4 Days 9276-CleanPR-PF-CLEANPR.92-PF-CLEAN

4.02 €

5 4 Days 137122-CleanPR-PF-CLEANPR.137-PF-CLEAN

3.39 €

5 Available Same day

Stock

9276C1-PR-PFPR.92-PF-C1

3.39 €

1 Available Same day

Stock

9276C2-PR-PFPR.92-PF-C2

3.08 €

5 4 Days 9276C3-PR-PFPR.92-PF-C3

3.66 €

5 4 Days 137122C1-PR-PFPR.137-PF-C1

3.66 €

5 4 Days 137122C2-PR-PFPR.137-PF-C2

4.03 €

5 Available 4 Days 137122C3-PR-PFPR.137-PF-C3

Loading...

  1. 1

Basic information

Material Technopolymer L(mm) 37 h1(mm) 17
force 1 1800 force 2 500 H 19
h2 17 l1 25 l2 7
Type of assembly Snap-in

Tech Support